SiW917Y-EK2708A
MSRP $24.95
MSRP $24.95
OVERVIEW
Kit Contents
- 1x BRD2708A SiWG917Y Module Wi-Fi 6 and Bluetooth LE Explorer Kit
Kit Features
- Based on SiWG917Y111MGA Wi-Fi 6 and Bluetooth LE Module
- On-board 8 MB Flash external PSRAM
- In-module 8 MB Flash
- 2 x LEDs, 2 x User Push buttons, 1 x ISP Boot button
- Reset button
- On-board SEGGER J-Link debugger: SWD, VCOM
- USB Port: Board Power, Serial Communication (ISP Bootloader)
- Breakout pads for GPIO access and connection to external hardware
- Third-party add-on connectors
- mikroBUS™ socket
- Qwiic® connector
GETTING STARTED
Step 1: Download and Install Software Simplicity Studio Version 5
Step 2: Develop Your Product
This board comes flashed with the Wi-Fi Out-of-Box Demo image. Please refer to the WiSeConnect SDK SoC Getting Started Guide to begin development with this demo. If you are interested in another technology that this board supports, refer to the respective Developer Journey and documentaion listed below.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Third Party Boards
| Boards | Description |
| MIKROE | Click boards™ are made to save developers time because by using Click boards you do not have to worry about designing a new board just to test some idea or concept. They are a perfect solution for users which require tested and affordable hardware, supported with FREE libraries and technical support. They simplify integration and later upgrade of the project or products. |
| SparkFun | The Qwiic® line of products has grown to include powerful development boards, helpful shields, a vast array of sensors, and much more. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.