xG24-RB4115B
MSRP $37.00
MSRP $37.00
xG24-RB4115B Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | Secure Vault | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
|---|---|---|---|---|---|---|---|---|
| 1536 | 256 | 4 | High |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents
- 1 x BRD4115B EFR32xG24 2.4 GHz + 4 dBm Radio Board
Kit Features
- Requires the WSTK main board (sold separately)
- Based on the EFR32BG24B310F1536IJ42 2.4 GHz Wireless SoC
- + 4 dBm, 1536 kB Flash, 256 kB RAM, 3.1 x 3.0 mm WLCSP
- Integrated Antenna
- U.FL connector for RF measurements
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
Featured Kits
| Kit | Description |
|---|---|
| The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.