xG26-RB4118A

MSRP $31.00

EFR32xG26 Wireless 2.4 GHz +10 dBm BGA136 Radio Board

The EFR32xG26 Wireless 2.4 GHz 10 dBm BGA136 Radio Board is designed to work with the Wireless Pro Kit Mainboard (not included) to support the development of Wireless IoT devices based on 2.4 GHz wireless protocols inlcuding Bluetooth LE, Matter, OpenThread, and Zigbee. Reference designs are provided for implementation into your own designs.

MSRP $31.00

Status
xG26-RB4118A Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) Secure Vault Bluetooth 5 Bluetooth Mesh Zigbee Thread
3200 512 10 High

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents

  • 1 x BRD4118A EFR32xG26 2.4 GHz +10 dBm BGA136 Radio Board

Kit Features

  • Requires the WPK Mainboard, Si-MB4002A (sold separately)
  • Based on the EFR32MG26B510F3200IL136 2.4 GHz Wireless SoC
  • +10 dBm, 3200 kB flash, 512 kB RAM, 7x7 mm BGA136
  • Integrated PCB trace antenna
  • U.FL connector for RF measurements

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close