xG26-RB4120A
MSRP $34.00
MSRP $34.00
xG26-RB4120A Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | Secure Vault | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
|---|---|---|---|---|---|---|---|---|
| 3200 | 512 | 10 | High |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents
- 1 x BRD4120A EFR32xG26 2.4 GHz +10 dBm Radio Board
Kit Features
- Requires the WPK Mainboard, Si-MB4002A (sold separately)
- Based on the EFR32MG26B510F3200IM68 2.4 GHz Wireless SoC
- +10 dBm, 3200 kB flash, 512 kB RAM, 8x8 mm QFN68
- Integrated PCB trace antenna
- U.FL connector for RF measurements
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.