SLWRB4174A
MSRP $55.00
MSRP $55.00
SLWRB4174A Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | BLE | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
|---|---|---|---|---|---|---|---|---|---|---|
| 512 | 64 | 19 |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents:
- BRD4174A EFR32MG13 2.4 GHz, 490 MHz, +19 dBm Radio Board
Radio Board Features:
- EFR32MG13 Mighty Gecko Wireless SoC with 512 kB Flash, and 64 kB RAM (EFR32MG13P733F512GM48).
- Dual band integrated radio transceiver
- 19 dBm output power
- Inverted-F PCB antenna (2.4 GHz)
- SMA antenna connector (490 MHz)
- 8 Mbit low-power serial flash for over-the-air upgrades
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
Featured Kits
| Kit | Description |
|---|---|
| The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products. | |
| Th SLWSTK6005A Multiband Wireless Starter Kit is ideal for multiprotocol and multiband development. The kit includes support for Bluetooth® low energy (LE), Sub-GHz, 2.4 GHz, and multi-band dynamic multiprotocol. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.