SLWRB4305E

MSRP $49.00

MGM13S12 Zigbee and Thread Module +18 dBm Radio Board

The SLWRB4305E wireless radio board is available to evaluate the functionality and performance of the mid-power variant (up to +18 dBm) of the MGM13S Module.

Mounted over a mainboard, the SLWRB4305E can be accessed and programmed via Simplicity Studio to develop, test, and debug Zigbee, Thread, Bluetooth 5 LE or dynamic multiprotocol (Zigbee + Bluetooth 5 LE) applications.

This radio board cannot be used stand-alone and requires a wireless mainboard which can be purchased separately.

MSRP $49.00

Status
SLWRB4305E Radio Board Select Columns
Select Columns
Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
512 64 19

Sort A -> Z
Sort Z -> A

Filter by values...

 

Kit Contents:

  • BRD4305E +18 dBm MGM13S12 Radio Board

Radio Board Features:

  • MGM13S Mighty Gecko SiP Module with 512 kB Flash, 64 kB RAM. Fully integrated chip antenna, RF matching network, RF crystal and decoupling capacitors (MGM13S12F512GA-V2).
  • 32.768 kHz crystal for LFXO
  • 8 Mbit low-power serial flash for over-the-air upgrades
Featured Kits
Kit Description
The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results