CP240x LCD Controllers

CP240x LCD controller devices are extremely low power, can drive up to 128 LCD segments and are easily interfaced with any microcontroller (MCU) using SPI or I2C interfaces. Select the best-fit MCU for the system and then add the CP240x to handle LCD requirements efficiently with respect to system size and power consumption.

CP2400/1/2/3 devices are fixed function LCD drivers that can also be used for expanding GPIO, timekeeping and increasing available system RAM by up to 256 bytes. They are controlled using direct and indirect internal registers accessible through the 4-wire SPI or 2-wire SMBus interface. All digital pins on the device are 5 V tolerant.

CP240x LCD Controllers Block Diagram
LCD segments
Up to 128
RAM
256 Bytes

CP240x LCD Controller Common Specs

  • Controls up to 128 segments (48-pin package) or 64 segments (32-pin package)
  • Expands GPIO count by up to 36 pins (48-pin packages) or 20 pins (32-pin package)
  • Ultra-low power mode with LCD (<1.7 µA typical)
  • General purpose RAM expands the memory available to host controller
  • Two general purpose 16-bit timers
  • 20 MHz internal oscillator
  • 4-wire SPI interface operates up to 2.5 Mbps with synchronous external clock or up to 1 Mbps with internal clock (CP2400/2)
  • 2-wire SMBus/12C interface operates up to 400 kHz with internal clock (CP2401/3)
  • 1.8 - 3.6 V operation with integrated LDO
  • Shutdown current (0.05 µA typical)

Status

Find the Right CP240x Device Select Columns

Select Columns
Part Number LCD Segments Interface Dig I/O Pins Package Type Package Size (mm) RAM (kB) Timers (16-bit) Internal Oscillator Temperature Range (°C)
128 I2C 36 QFN48 7x7 256 2 No -40 85 —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close