USBXpress USB Bridges Common Specs
- No firmware development required
- Simple GUI-based Xpress configurator
- Integrated USB transceiver; no external resistors required
- Integrated clock; no external crystal required
- USB 2.0 full-speed compatible
- Data transfer rates up to 3 Mbaud
- USB battery charger detection (USB BCS 1.2 specification)
- Remote wakeup for waking a suspended host
- Low operating current: 9.5 mA
- Royalty-free Virtual COM port drivers
Find the Right CP2102N Device
Select Columns
Part Number | Interface | Dig I/O Pins | Package Type | Package Size (mm) | Battery Charge Detection |
---|---|---|---|---|---|
USB to UART Bridge | 4 | QFN20 | 3x3 | ||
USB to UART Bridge | 4 | QFN24 | 4x4 | ||
USB to UART Bridge | 7 | QFN28 | 5x5 |
Sort A -> Z
Sort Z -> A
Filter by values...
CP2102N USBXpress Bridge Mini Development Kit
The CP2102N devices are highly integrated USB-to-UART bridge controllers in packages as small as 3 mm x 3 mm. These devices include a USB 2.0 full-speed function controller with integrated USB transceiver and clock, voltage regulator, and Universal Asynchronous Receiver/Transmitter (UART) reducing BOM costs and simplifying the design.

CP2102N USBXpress Bridge Mini Development Kit
The CP2102N devices are highly integrated USB-to-UART bridge controllers in packages as small as 3 mm x 3 mm. These devices include a USB 2.0 full-speed function controller with integrated USB transceiver and clock, voltage regulator, and Universal Asynchronous Receiver/Transmitter (UART) reducing BOM costs and simplifying the design.