CP2102N-GQFN24

CP2102N-GQFN24

USBXpress USB Bridges

The CP2102N-GQFN24 device is part of the USBXpress family. Available in a QFN24 package (4x4), the CP2102N-GQFN24 includes 4 digital I/O pins. The device includes a USB 2.0 full-speed function controller, USB transceiver, oscillator and Universal Asynchronous Receiver/Transmitter (UART) and eliminates the need for other external USB components required for development. All customization and configuration options can be selected using a simple GUI-based configurator.

Download USB to UART Bridge VCP Drivers >

 

Key Specs

 
Battery Charge Detection
No
Dig I/O Pins
4
Package
QFN24
Package Size (mm)
4x4
Battery Charge Detection
No
Dig I/O Pins
4
Package
QFN24
Package Size (mm)
4x4
usbxpress-bridge-bd.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the CP2102N-GQFN24 until at least December 2035. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close