Isolated Gate Drivers
Select Columns
Isolation Rating (kVrms) | Peak Output Current | UVLO Voltage | Input Type | Output Configuration | Package Type | AEC-Q100 | Overlap Protection | |
---|---|---|---|---|---|---|---|---|
Si823Hx
Si823Hx ISOdriver Isolated Gate Drivers
|
2.5, 3.75 | 4.0 | 6, 8, 12 | PWM, VI, VIA, VIB | Dual Driver, High Side / Low Side, Single Driver | NB SOIC16, NB SOIC8 | ||
Si827x
Si827x ISOdriver Isolated Gate Drivers
|
1, 2.5 | 4 | 3, 5, 8, 12 | PWM, Single Input, VIA, VIB | Dual Driver, High Side / Low Side, Single Driver, Separate Pull Up/Down | NB SOIC16, NB SOIC8, QFN14 | ||
Si828x
Si828x ISOdriver Isolated Gate Drivers
|
3.75, 5 | 4 | 9, 12 | PWM | Single Driver | WB SOIC16, WB SOIC20, WB SOIC24 | ||
Si8239x
Si8239x ISOdriver Isolated Gate Drivers
|
5 | 4 | 6, 8, 12 | PWM, VIA, VIB | Dual Driver, High Side / Low Side | WB SOIC16 | ||
Si822x/3x
Si822x/3x ISOdriver Isolated Gate Drivers
|
1.5, 2.5, 3.75, 5 | 0.5, 2.5, 4 | 5, 8, 10, 12.5 | LED emulator, PWM, VIA, VIB | Dual Driver, High Side / Low Side, Single | LGA14, NB SOIC16, NB SOIC8, WB SOIC14, WB SOIC16 | ||
Si826x
Si826x ISOdriver Isolated Gate Drivers
|
3.75, 5 | 0.6, 4 | 5, 8, 12 | LED emulator | Single Driver | GW DIP8, NB SOIC8, WB SO6 |
Sort A -> Z
Sort Z -> A
Filter by values...