Part Number | Isolation Rating (kVrms) | UVLO Voltage (V) | Input Type | Output Configuration | Max Propagation Delay (ns) | Overlap Protection and Dead Time Control | Package Type | AEC-Q100 | Peak Output Current (A) | 10 kV Surge |
---|---|---|---|---|---|---|---|---|---|---|
2.5 | 5 | Single Input | Single Driver, Separate Pull Up/Down | 60 | NB SOIC8 | 4 | ||||
2.5 | 5 | Single Input | Single Driver, Separate Pull Up/Down | 75 | NB SOIC8 | 4 | ||||
2.5 | 8 | Single Input | Single Driver, Separate Pull Up/Down | 60 | NB SOIC8 | 4 | ||||
2.5 | 8 | Single Input | Single Driver, Separate Pull Up/Down | 75 | NB SOIC8 | 4 | ||||
2.5 | 12 | Single Input | Single Driver, Separate Pull Up/Down | 60 | NB SOIC8 | 4 | ||||
2.5 | 8 | Single Input | Single Driver, Separate Pull Up/Down | 75 | NB SOIC8 | 4 | ||||
1 | 3 | Single Input | Single Driver, Separate Pull Up/Down | 60 | NB SOIC8 | 4 | ||||
1 | 3 | Single Input | Single Driver, Separate Pull Up/Down | 75 | NB SOIC8 | 4 | ||||
2.5 | 3 | Single Input | Single Driver, Separate Pull Up/Down | 60 | NB SOIC8 | 4 | ||||
2.5 | 3 | Single Input | Single Driver, Separate Pull Up/Down | 75 | NB SOIC8 | 4 | ||||
2.5 | 5 | VIA, VIB | High Side / Low Side | 60 | DFN14 | 4 | ||||
2.5 | 5 | VIA, VIB | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 5 | VIA, VIB | High Side / Low Side | 75 | DFN14 | 4 | ||||
2.5 | 5 | VIA, VIB | High Side / Low Side | 75 | NB SOIC16 | 4 | ||||
2.5 | 8 | VIA, VIB | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 8 | VIA, VIB | High Side / Low Side | 75 | NB SOIC16 | 4 | ||||
2.5 | 12 | VIA, VIB | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 12 | VIA, VIB | High Side / Low Side | 75 | NB SOIC16 | 4 | ||||
1 | 3 | VIA, VIB | High Side / Low Side | 60 | DFN14 | 4 | ||||
1 | 3 | VIA, VIB | High Side / Low Side | 75 | DFN14 | 4 | ||||
2.5 | 3 | VIA, VIB | High Side / Low Side | 60 | DFN14 | 4 | ||||
2.5 | 3 | VIA, VIB | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 3 | VIA, VIB | High Side / Low Side | 75 | NB SOIC16 | 4 | ||||
2.5 | 5 | PWM | High Side / Low Side | 60 | DFN14 | 4 | ||||
2.5 | 5 | PWM | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 5 | PWM | High Side / Low Side | 105 | DFN14 | 4 | ||||
2.5 | 5 | PWM | High Side / Low Side | 105 | NB SOIC16 | 4 | ||||
2.5 | 8 | PWM | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 8 | PWM | High Side / Low Side | 105 | NB SOIC16 | 4 | ||||
2.5 | 12 | PWM | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 12 | PWM | High Side / Low Side | 105 | NB SOIC16 | 4 | ||||
1 | 3 | PWM | High Side / Low Side | 60 | DFN14 | 4 | ||||
1 | 3 | PWM | High Side / Low Side | 75 | DFN14 | 4 | ||||
2.5 | 3 | PWM | High Side / Low Side | 60 | DFN14 | 4 | ||||
2.5 | 3 | PWM | High Side / Low Side | 60 | NB SOIC16 | 4 | ||||
2.5 | 3 | PWM | High Side / Low Side | 105 | DFN14 | 4 | ||||
2.5 | 3 | PWM | High Side / Low Side | 105 | NB SOIC16 | 4 | ||||
2.5 | 5 | VIA, VIB | Dual Driver | 60 | DFN14 | 4 | ||||
2.5 | 5 | VIA, VIB | Dual Driver | 60 | NB SOIC16 | 4 | ||||
2.5 | 5 | VIA, VIB | Dual Driver | 75 | DFN14 | 4 | ||||
2.5 | 5 | VIA, VIB | Dual Driver | 75 | NB SOIC16 | 4 | ||||
2.5 | 8 | VIA, VIB | Dual Driver | 60 | DFN14 | 4 | ||||
2.5 | 8 | VIA, VIB | Dual Driver | 60 | NB SOIC16 | 4 | ||||
2.5 | 8 | VIA, VIB | Dual Driver | 75 | DFN14 | 4 | ||||
2.5 | 8 | VIA, VIB | Dual Driver | 75 | NB SOIC16 | 4 | ||||
1 | 12 | VIA, VIB | Dual Driver | 60 | DFN14 | 4 | ||||
1 | 12 | VIA, VIB | Dual Driver | 75 | DFN14 | 4 | ||||
2.5 | 12 | VIA, VIB | Dual Driver | 60 | DFN14 | 4 | ||||
2.5 | 12 | VIA, VIB | Dual Driver | 60 | NB SOIC16 | 4 | ||||
2.5 | 12 | VIA, VIB | Dual Driver | 75 | DFN14 | 4 | ||||
2.5 | 12 | VIA, VIB | Dual Driver | 75 | NB SOIC16 | 4 | ||||
1 | 3 | VIA, VIB | Dual Driver | 60 | DFN14 | 4 | ||||
1 | 3 | VIA, VIB | Dual Driver | 75 | DFN14 | 4 | ||||
2.5 | 3 | VIA, VIB | Dual Driver | 60 | DFN14 | 4 | ||||
2.5 | 3 | VIA, VIB | Dual Driver | 60 | NB SOIC16 | 4 | ||||
2.5 | 3 | VIA, VIB | Dual Driver | 75 | DFN14 | 4 | ||||
2.5 | 3 | VIA, VIB | Dual Driver | 75 | NB SOIC16 | 4 |