Device/Module image

EFM32PG12B500F1024GM48

EFM32 Pearl Gecko 32-bit Microcontrollers

The EFM32PG12B500F1024GM48 is an ARM Cortex-M4 based microcontroller (MCU) with speeds up to 40 MHz. With the full DSP instruction set and floating point unit in this device, developers can speed up computation performance. Built on top of a low-power platform that includes innovative low energy techniques, fast wake-up times, and energy saving modes, the EFM32PG12B500F1024GM48 is ideal for energy sensitive applications. In addition, this device includes 1024 kB Flash, 256 kB RAM, 33 Dig I/O Pins, 2 x 16-bit timers, and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

Temperature Range Max (°C)

Key Specs

 
Core Frequency
40
Flash
1024
RAM
256
GPIO
33
ADC
12-bit, 33-ch., 1 Msps
DAC
2x 12-bit, 33-ch., 500 ksps
SPI
4
UART
0
I2C
2
Timers (16-bit)
2
Timers (32-bit)
2
Package
QFN48
Core Frequency
40
Flash
1024
RAM
256
GPIO
33
ADC
12-bit, 33-ch., 1 Msps
DAC
2x 12-bit, 33-ch., 500 ksps
SPI
4
UART
0
I2C
2
Timers (16-bit)
2
Timers (32-bit)
2
Package
QFN48
efm32pg-BD.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.
Company Name Silicon Laboratories, Inc.
Company Address 400 W. Cesar Chavez Austin, TX 78701
Date of Incorporation 1996
Terms and Conditions View PDF
California SB 657 View PDF
Corp Social Responsibility 1996

Featured Knowledge Base Articles

Close
Loading Results
Close