EFM8BB50F16I-QFN16

EFM8BB50F16I-QFN16

EFM8 BB5 8-bit Microcontrollers (MCUs)

The EFM8BB50F16I-QFN16 microcontrollers (MCUs) are built on top of an efficient wide supply voltage 8051 platform and operate at 50 MHz. The EFM8BB50F16I-QFN16 includes 16 kB Flash, 0.5 kB RAM, 12 I/O Pins, 4 x 16-bit timers, 3 PCA Channels, -40 to 125 ºC temperature range, Industrial grade, 2.5x2.5 QFN16 package, and additional communication peripherals.

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Temperature Range Max °C

Key Specs

 
Core Frequency
50
Flash
16
RAM
0.5
ADC
12-bit, 8-ch.
DAC
-
SPI
1
UART
1
PCA Channels
3
Timers (16-bit)
4
Package Type
QFN16
Package Size (mm)
2.5x2.5
I2C Slave
0
GPIO
12
Vdd (max)
5.5
PWM Channels
6
Core Frequency
50
Flash
16
RAM
0.5
ADC
12-bit, 8-ch.
DAC
-
SPI
1
UART
1
PCA Channels
3
Timers (16-bit)
4
Package Type
QFN16
Package Size (mm)
2.5x2.5
I2C Slave
0
GPIO
12
Vdd (max)
5.5
PWM Channels
6
EFM8 BB5 MCU Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFM8BB50F16I-QFN16 until at least November 2033. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close