Si469x Automotive Digital Radio Processors

Low Power, High Performance AM HD/FM HD/DAB/DAB+ Baseband Processors.

 

Features

  • AM/FM HD Radio demodulator (Si4693)
    • Automatic Level and Time Alignment
    • Complete on-chip HDC audio source decoder
    • FM HD1, HD2, HD3 multicast support
    • Station Information Service (SIS) support
    • Program Service Data (PSD)
    • Advanced Application Services (AAS) Payload for data applications
  • DAB/DAB+ demodulator (Si4692)
    • Seamless linking
    • DAB/DAB+ audio decoder
    • PAD/XPAD outputs available
    • FIC decoder
    • Full support for data services
  • No external RAM required for channel decoding
  • Flash memory interface for application program load
  • On-chip crystal oscillator
  • Reference clock input
  • SPI, I2C control interfaces
  • 10x10 mm 72-pin LGA package
  • Pb-free/RoHS compliant
  • AEC-Q100 qualified

Si469x Product Matrix

Devices
Part Number Data Short AMHD FMHD DAB/DAB+
Si4692
No No Yes
Si4693
Yes Yes No
Contact Sales Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...