Si4795x Automotive Receivers

 

High-performance Automotive AM/FM Radio Receiver and HD-Radio™/DAB/DAB+/DMB/DRM Tuner, automotive qualified AEC-Q100.

 

Features

  • Worldwide FM band support (64–108 MHz)
  • Worldwide AM band support (520–1710 kHz)
  • LW band support (144–288 kHz)
  • DAB/DAB+/DMB support (Si47952 only) (170–240 MHz)
  • SW band support (2.3–30 MHz)
  • NOAA Weather band support
  • On-chip soft-decision RDS/RDBS demodulator/decoder
  • Two analog audio outputs
  • Two digital audio ports (I2S)Integrated clock oscillator
  • 1.8 V or 3.3 V digital IO power supplies
  • 3.3 V analog power supply and 1.8 V digital power supply
  • QFN 56-pin, 8x8x0.85 mm
  • Pb-free/RoHS compliant
  • AEC-Q100 qualified (A-grade parts)

AM/FM

  • Comprehensive AM/FM signal processing firmware
  • Integrated active AM/FM buffers
  • Fully integrated AGC

DRM30/DRM+ (Si47952 and Si47957)

  • DRM detect
  • Digital I/Q interface to DRM processor
  • Fully integrated AGC

DAB/DAB+/DMB (Si47952 only)

  • Digital I/Q interface to DAB/DAB+/DMBprocessor
  • Integrated active Band III buffer
  • Fast DAB/DAB+/DMB band scan
  • Fully integrated AGC for Band III

HD Radio (Si47951 and Si47952)

  • Digital I/Q interface to HD RadioProcessor
  • Fast FM HD Radio band scan

Si4795x Product Matrix

Devices
Part Number Data Short FM AM SW LW WB RDS DRM30/DRM+ HD Radio DAB/DAB+
Si47951
Yes Yes Yes Yes Yes Yes No Yes No
Si47952
Yes Yes Yes Yes Yes Yes Yes Yes Yes
New
Si47957
Yes Yes Yes Yes No Yes Yes No No
Contact Sales Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...