Si4797x Automotive Dual Receivers with Audio DSP Subsystem

 

High-performance Automotive Dual AM/FM Radio Receiver and HD-Radio™/DAB/DAB+/DMB/DRM Tuner with Audio System, automotive qualified AEC-Q100.

 

Features

  • Dual Worldwide FM band support (64–108 MHz)
  • Worldwide AM band support (520–1710 kHz)
  • LW band support (144–288 kHz)SW band support (2.3–30 MHz)
  • Dual DAB/DAB+/DMB support (170–240 MHz) (Si47972 only)
  • NOAA Weather Band support
  • On-chip soft-decision RDS/RDBS demodulator/decoder
  • Frequency synthesizer with fully integrated PLL-VCO
  • Integrated clock oscillator
  • 1.8 V or 3.3 V digital IO power supplies
  • 3.3 V analog power supply and 1.8 V digital power supply
  • QFN 88-pin, 12x12x0.85 mm
  • Pb-free/RoHS compliant
  • AEQ-Q100 qualified

AM/FM

  • Comprehensive AM/FM signal processing firmware
  • Integrated active AM/FM buffers for background/data tuners
  • Analog FM phase diversity with two, three or four tuners
  • Fully integrated AGC for AM and FM inputs

DAB/DAB+/DMB (Si47972 only)

  • Digital I/Q interface to DAB/DAB+/DMB processor
  • DAB/DAB+/DMB MRC 
  • Integrated active Band III buffer and Band III input for background/data tuners
  • Fast DAB/DAB+/DMB band scan
  • Fully integrated AGC for active Band III buffer and Band III input

HD Radio

  • Digital I/Q interface to HD Radio Processor
  • HD Radio MRC
  • Fast FM HD Radio band scan

Audio

  • Tensilica HiFi EP audio DSP with 512 kB for program and data memory
  • Six analog audio inputs
  • Six analog audio outputs
  • Seven digital audio ports (I2S) with TDM support
  • Up to 24 synchronous or asynchronous sample rate converters

Si4797x Product Matrix

Devices
Part Number Data Short FM FM Diversity AM SW LW WB RDS DRM30/DRM+ HD Radio DAB/DAB+ Audio System
Si47971
Yes Yes Yes Yes Yes Yes Yes No Yes No Yes
Si47972
Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes Yes
Contact Sales Contact Sales
Close
Loading Results

    Sort A -> Z
    Sort Z -> A

    Filter by values...