EFM32WG-STK3800
MSRP $99.00
MSRP $99.00
OVERVIEW
EFM32WG Starter Kit Features
- EFM32WG990F256 MCU with 256 KB Flash and 32 KB RAM
- Advanced Energy Monitoring system for precise current tracking
- Integrated Segger J-Link USB debugger/emulator with debug out functionality
- 160 segment Energy Micro LCD
- 20 pin expansion header
- Breakout pads for easy access to I/O pins
- Power sources include USB
- 2 user buttons, 2 user LEDs and a touch slider
- Ambient Light Sensor and Inductive-capacitive metal sensor
- EFM32 OPAMP footprint
- 32 MB NAND Flash
- USB Micro-AB (OTG) connector
- 0.03 F Super Capacitor for backup power domain
- Crystals for LFXO and HFXO: 32.768 kHz and 48.000 MHz
- Supported by Simplicity Studio
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Sort A -> Z
Sort Z -> A
Filter by values...
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.