EFM8™ Busy Bee Low Cost 8-bit MCU Starter Kit

EFM8BB1LCK

The EFM8BB1 Low Cost Kit is an easier to use yet powerful development starting point. It contains an integrated debugger and a simple USB micro connection to allow rapid prototyping. The board is fully supported in Simplicity Studio including code examples for every peripheral and demos to take advantage of the on board button and LED. The kit also offers a free unlimited Keil license for its PK51 developer’s kit. Simply plug the board into the host PC with Simplicity Studio installed and it can be
flashed, debugged, and more!

Add to Cart $6.25

Hardware and Software Features

Kit Contents

  • 1 x EFM8 BB1 Low Cost Board (EFM8BB1LCB)
  • 1 x EFM8 quick start card
  • Free Keil compiler license, no code limit
  • Free IDE and toolset with Simplicity Studio

Kit Features

  • On board USB to C2 Debugger
  • EFM8BB10F8G-A-QSOP24
  • 1 x LED
  • 1 x user button
  • 1 x reset button
  • Breakout headers for every pin
  • 20 pin connector for expansion cards, example BGX
  • SOT-223 voltage regulator footprint for 3.3V rail (LM317 compatible)
  • Solder jumpers for advanced debugging and developing options

Simplicity Studio Features

  • Energy Profiler
  • Configurator
  • Software examples for every peripheral
  • Software demos using LED, button, and UART
  • Setting breakpoints with register and variable values available to view

Busy Bee Low Cost Starter Kit Resources

EFM8 Busy Bee 1 Low Cost Kit User's Guide

Download Now

Simplicity Studio Software

View Download Options

PCB Design Files

Download Now

IAR 8051 Embedded Workbench

View Download Options

Free Keil Compiler License

Get Now

Compatible Expansion Boards

Kit Description Price Add to cart
ISOLATED-USB-EK Expansion board for EFM32 and EFM8 Starter Kits that converts the MCU Starter Kit into an isolated USB system $34.99 Isolated USB Expansion Board for EFM32 and EFM8 MCU Starter Kits
ISOLATED-RS-EK Expansion board for EFM32 and EFM8 Starter Kits that converts the MCU Starter Kit into an isolated RS232 and RS485 system $42.99 Isolated RS232 and RS485 Expansion Board for EFM32 and EFM8 MCU Starter Kits
Wireless Xpress BGX13P Evaluation Kit The Wireless Xpress Bluetooth BGX13P evaluation kit $40 SLEXP8027A Wireless Xpress BGX13P Starter Kit
WGM110 Wi-Fi Expansion Kit The expansion kit enables an MCU + Wi-Fi reference design, allowing you to very quickly get started and build connected applications using Wi-Fi connectivity, while leveraging the full features and functionality of the EFM32/8 MCU products.. $49 SLWSTK6120A WGM110 Wi-Fi Starter Kit
115xOPT-EXP-EVB Si1133/53 Multi-Use Evaluation Board $40
Si72xx-WD-KIT Si72xx Magnetic Sensor Development Kit $149 Si72xx Magnetic Sensor Development Kit
Close
Loading Results
Close
Loading Results
Select All> Clear>