• Silicon Labs
  • Documentation
  • Community
Silicon Labs
  • ⟵ Back
    Products
    2026 Tech Talks
    Get ready for deeper learning, bigger ideas, and the expert guidance to bring your next breakthrough to market faster.
    WirelessWireless
    Amazon Sidewalk
    Bluetooth
    LPWAN
    Matter
    Multiprotocol
    Proprietary
    Thread
    Wi-Fi
    Wi-SUN
    Z-Wave
    Zigbee
    Embedded HardwareEmbedded Hardware
    Boards and Kits
    MCUs
    Power Management
    Sensors
    USB Bridges
    Wireless Modules
    Wireless SoCs
    IoT TechnologiesIoT Technologies
    Channel Sounding
    Energy Harvesting
    Machine Learning
    Security
    ServicesServices
    Custom Part Manufacturing
    Developer Services
    SDK Extended Maintenance Service
  • ⟵ Back
    Applications
    Smart HomeSmart Home
    Appliances
    Connected Outdoor
    Entertainment Devices
    IoT Gateways
    LED Lighting
    Residential Smart Energy
    Security Cameras
    Sensors
    Smart Locks
    Switches
    Industrial IoTIndustrial IoT
    Access Control
    Asset Tracking
    Battery-Powered Tools
    Circuit Breakers
    Commercial Lighting
    Electric Submetering
    Emergency Lighting
    Factory Automation
    Human Machine Interface
    Industrial Smart Energy
    Industrial Wearables
    Predictive Maintenance
    Process Automation
    Smart HVAC
    Smart CitiesSmart Cities
    Battery Storage
    EV Charging Stations
    Smart Agriculture
    Smart Buildings
    Smart Metering
    Smart Solar PV System
    Street Lighting
    Smart RetailSmart Retail
    Commercial Lighting
    Direction Finding
    Electronic Shelf Labels
    Loss Prevention
    Wi-Fi Access Points
    Connected HealthConnected Health
    Portable Medical Devices
    Smart Hospitals
    Smart Wearable Devices
  • ⟵ Back
    Software & Tools
    Simplicity Studio 6
    Fast track IoT development
    Software & ToolsSoftware & Tools
    Simplicity AI SDK
    Software Development Kits (SDKs)
    SDK Release Notes
    Software Reference Documentation
    Software Development Tools
    Hardware Development Tools
    Hardware Documentation
    GitHub Resources
    Developer JourneysDeveloper Journeys
    AI/ML
    Amazon Sidewalk
    Bluetooth
    Bluetooth Mesh
    Google Home
    Matter
    Simplicity SDK for Zephyr
    Wi-Fi
    ServicesServices
    Custom Part Manufacturing
    Developer Services
    SDK Extended Maintenance Service
  • ⟵ Back
    Resources
    DocumentationDocumentation
    Blog
    Case Studies
    Software Documentation
    Technical Library
    Whitepapers
    TrainingTraining
    Tech Talks 2026
    Works With On-Demand 2025
    Webinars
    Curriculum
    PartnersPartners
    Channel & Distribution
    Ecosystem Partners
    Partner Network
    ServicesServices
    Custom Part Manufacturing
    Developer Services
    SDK Extended Maintenance Service
    SupportSupport
    Community
    Submit a Ticket
    Quality and Packaging
    How to Buy
    Report a Security Issue
    Contact Us
  • ⟵ Back
    Company
    About our CompanyAbout our Company
    Community Commitment
    Inclusion at Silicon Labs
    Management Team
    Security
    SustainabilitySustainability
    Environmental, Social & Governance
    Quality
    Supply Chain Responsibility
    News & EventsNews & Events
    Blog
    News Room
    Events
    Investor RelationsInvestor Relations
    Annual Report & Proxies
    Board of Directors
    Corporate Governance
    Quarterly Results
    SEC Filings
    CareersCareers
    Hyderabad Office
    Other Global Offices
    Contact Us
English
  • English
  • 简体中文
  • 日本語
Ask AI
AskAI
Ask AI
//
Software and Tools // 8-bit 8051 Microcontroller Software Studio

8-bit Microcontroller Studio

  1. Overview
  2. Downloads
  3. Tech Docs
  4. Community & Support
  1. Overview

Overview

Silicon Labs offers an advanced 8-bit microcontroller studio, available at no charge to developers. These tools unlock the power and flexibility of the 8-bit microcontroller family.

8-bit Microcontrollers Families Supported

Supported Families

 C8051F00x/01x

 C8051F02x

 C8051F04x

 C8051F06x

 C8051F12x/13x

 C8051F2xx

 C8051F54x

 C8051F55x

 C8051F56x

Supported Families

 C8051F57x

 C8051F58x

 C8051F59x

 CC8051F7xx

 C8051F80x/81x/82x/83x

 C8051T60x

 C8051T61x

 C8051T62x/T32x

 C8051T63x

  1. Downloads

Downloads

Silicon Labs IDE

The Silicon Labs Integrated Development Environment (IDE) is a complete, stand-alone software program that includes a project manager, source editor, source-level debugger and other utilities. The IDE interfaces to third party development toolchains to provide system designers with a complete embedded software development environment. The IDE supports the entire 8-bit microcontroller (MCU) portfolio.

Download IDE


Configuration Wizard

The Configuration Wizard 2 utility helps accelerate development by automatically generating initialization source code to configure and enable the on-chip resources needed by most design projects. In just a few steps, the wizard creates a complete startup code for a specific Silicon Labs MCU.

Download Wizard


Flash Programming Utilities

The Flash Programming Utilities allow you to download your code to a device and perform other memory operations without needing to use the Silicon Labs IDE. These utilities are static examples of the C8051Fxxx On-Chip Interface Utilities DLL detailed in application note AN117. The downloaded installation utility installs both the Windows Flash Programming Utility and the Command-line (32-bit) Flash Programming Utility.

Download Utility


Keil® PK51 Developer’s Kit

The Keil PK51 Developer’s Kit includes an industry-leading 8051 C compiler, linker and assembler for use with Silicon Labs’ 8-bit microcontrollers and Studio. This toolchain package provides the build support for 8051 projects, while the IDE provides editing and debugging support. This free toolchain comes without time or code size limit!

Download Keil


ToolStick Development Tools

The Silicon Labs ToolStick is an easy to use development system that allows designers to develop and debug application firmware directly on the target microcontroller using the Silicon Labs Integrated Development Environment (IDE). Once complete, designers can replace the Daughter Card with a Programming Adapter and program blank devices for use in their actual system.

Download ToolStick


Debug Driver for Keil µVision Software

Silicon Labs and Keil Software have teamed to provide support for the C8051F family of MCUs in the Keil µVision state-of-the-art development platforms. The µVision debug driver allows the Keil µVision IDE to communicate with Silicon Labs on-chip debug logic. In-system Flash memory programming integrated into the driver allows you to rapidly update target code. The µVision IDE can be used to start and stop program execution, set breakpoints, check variables, inspect and modify memory contents and single-step through programs running on your actual target hardware.

Download µVision


Additional Components

The following additional components are also included, which support all 8-bit Silicon Labs MCU devices:

ComponentRelease Notes

Production Programmer

Release Notes

Standalone .HEX to .SVF Conversion Utility

Hex2Svf Release Notes

USB Reset Utility

—



Keil® PK51 Professional Developer's Kit

These tools help develop, download, and debug firmware to the 8051/EFM8 8-bit MCU devices. Register your product and receive the key to unlock your PK51 tools.

Register Now

IAR Embedded Workbench

IAR Embedded Workbench for 8051 is a complete IDE with many smart features, including a highly optimizing compiler, a comprehensive debugger, integrated static analysis tools, and more. This workbench supports all EFM8 devices.  

Learn More
  1. Tech Docs

Tech Docs

8051 SDK Release Notes

8-bit 8051 MCU SDK Version 4.3.1.0

  • Added support for EFM8SB1 SLSTK2010A BRD5101B
  • Added support for EFM8SB2 SLSTK2011A BRD5100B
DateRelease Notes
2024/02Version 4.3.1.0 

  1. Community & Support

Community & Support

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

Search Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the Forums

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Silicon Labs

Stay Connected With Us

Plug into the latest on Silicon Labs products, including product releases and resources, documentation updates, PCN notification, upcoming events, and more.

  • About Us
  • Careers
  • Community
  • Contact Us
  • Corporate Responsibility
  • Investor Relations
  • Press Room
  • Privacy and Terms
  • Site Feedback

Connect With Us:

Silicon Labs BiliBili Icon
Also of Interest:
  • Microcontroller Development Kits
  • C8051F930DK
  • C8051F31x Small Form Factor Microcontrollers
Copyright Silicon Laboratories. All rights reserved.

Your File Will Start Downloading Shortly

Thank you for downloading .

If you have any issues downloading, please contact sales support or product technical support.

Close
Loading Results
Close

Please select at least one column.