EFR32MG12 Mighty Gecko 2.4 GHz and 490MHz Dual Band +19.5 dBM Radio Board

SLWRB4172A

The SLWRB4172A wireless radio board plugs into the Main Board provided with the multiband wireless starter kit. The modular design supports different radio boards, enabling developers to develop Bluetooth® low energy, sub-GHz, 2.4 GHz, and multiprotocol applications. With the supporting Simplicity Studio suite of tools, developers can take advantage of graphical wireless application development; mesh networking debug and packet trace; and visual energy profiling and optimization.

Note: The Multiband Wireless Starter Kit (SLWSTK6005A) is required to have access to the Bluetooth and Proprietary software stacks.

Buy Now $49
Part Number User Guide Included Device Flash (kB) RAM (kB) zigbee/Thread BLE Proprietary 2.4 GHz Proprietary Sub-GHz Output Power (dBm) Price (USD) Buy
SLWRB4172A EFR32MG12P433F1024GM48 1024 256 Yes Yes Yes Yes +19 $49  EFR32MG12 SLWRB4172A Radio Board
Close
Loading Results