SLWRB4170A
MSRP $58.00
MSRP $58.00
SLWRB4170A Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | Wi-SUN | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread | Proprietary Sub-GHz | Proprietary 2.4 GHz |
|---|---|---|---|---|---|---|---|---|---|---|
| 1024 | 256 | 19 |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents:
- BRD4170A EFR32MG12 2.4 GHz, 868/915 MHz, +19 dBm Radio Board
Radio Board Features:
- EFR32MG12 Wireless Gecko Wireless SoC with 1024 kB Flash, and 256 kB RAM (EFR32MG12P433F1024GM68).
- Dual band integrated radio transceiver
- 19 dBm output power
- SMA antenna connector (868-915 MHz)
- 8 Mbit low-power serial flash for over-the-air upgrades
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
Featured Kits
| Kit | Description |
|---|---|
| A Wi-SUN Wireless Starter Kit (SLWSTK6007A) with 868-915 MHz Radio Boards (BRD4170A) is an excellent starting point to get familiar with the EFR32 FG12 and MG12 Wireless System-on-Chip solutions. It provides all necessary tools for developing Wi-SUN wireless applications. | |
| The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.