WF200 Wi-Fi Expansion Kit with Raspberry Pi

SLEXP8022B

The WF200 Wi-Fi Expansion Kit is the best and fastest way to explore the capabilities of the WF200 Series of Wi-Fi Transceivers. The kit includes a built-in Raspberry Pi Connector to get started immediately with Linux development and an EXP Connector to enable development on Silicon Labs' MCUs and Wireless MCUs. Open source drivers are available for a variety of Linux and RTOS platforms to offer the broadest possible choice of host processors. Contains on-board antennas as well as a micro u.FL connector for external antennas.

Note: The SLEXP8022B contains the SLEXP8022A and also includes a Raspberry Pi.

 

Hardware and Software Features

Hardware Features

  • Raspberry Pi header - support for Raspberry Pi (2, 2B, and 3)
  • EXP header - support for Silicon Labs' MCUs and Wireless MCUs starter kits
  • WF200S Wi-Fi Transceiver enables secure link and non-secure link development
  • On-board antennas
  • u.FL connector for conducted measurements and adding in an external antenna
    Software Features
  • Open source drivers for Linux Based platforms
  • Open source drivers for Micrium RTOS and FreeRTOS
  • Example demo applications

WF200 Wi-Fi Expansion Kit Resources

View All

Getting Started with WF200 Wi-Fi Expansion Kit

Step by step instructions to get started

Learn More

User's Guide

Read Now

Quick Start Guide

Read Now

WF200 Wi-Fi Expansion Kit Documentation

Find all kit documentation

Read Now

View All

Contact Sales
Close
Loading Results