Si8239x Isolated Gate Drivers

The Silicon Labs Si8239x isolators are ideal for driving power MOSFETs and IGBTs used in a wide variety of switched power and motor control applications. Based on our proprietary silicon isolation technology, our isolators provide high noise immunity, low prop delays and skew, reduced variation with temperature and age, and tight part-to-part matching. The Si8239x devices support up to 5 kVRMS withstand voltages. 

The Si8239x combines two isolated drivers with either an independent input control or a single input for high power applications. The Si8239x offers a wide variety of distinct features, including an output UVLO fault detection, feedback, automatic shutdown for both drivers, an EN (active high) instead of a DIS (active low) pin, a safe delayed start-up time of 1 ms, fail-safe drivers with default low in case of VDDI power-down, and highly precise dead time programmability. All drivers operate with a 2.5 V - 5.5 V input VDD and a maximum drive supply voltage of 24 V.   

Features

  • UVLO safety feature
    • UVLO status feedback to controller
    • Both drivers shutdown feature on UVLO fault
  • 1ms safe start-up delay: Allows safe system start-up
  • EN (active high) instead of DIS for added safety
    • EN pin ESD circuit does not power up chip
  • 2.5 V VDDI capability
  • High CMTI: 100kV/µs
  • Safety certified: UL, IEC/VDE, CSA, CQC

Get Started with Si8239x Isolated Gate Drivers

Si8239x Isolated Gate Driver Evaluation Kit

Kick-off development today with the Si8239x evaluation kit for the Si8239x isolated gate driver family.

Add to Cart


Si8239x Product Matrix

Devices
Part Number Data Sheet Evaluation Kit Isolation Rating (Output-Output Vdc) Overlap Protection and Dead Time Control AEC-Q100 Package Type Temperature Range (°C) Driver Supply Min (V) Driver Supply Max (V) Input Supply (V) Peak Output Current (A) Output Configuration Input Type Max Propagation Delay (ns) UVLO Voltage (V) Isolation Rating Input-Output (kV rms) 10 kV Surge
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 6 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 8 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 12 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 6 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 8 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 12 5 No
Si8239xISO-KIT 3500 Yes Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 High Side / Low Side VIA, VIB 60 12 5 No
Si8239xISO-KIT 3500 Yes Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 High Side / Low Side PWM 60 6 5 No
Si8239xISO-KIT 3500 Yes Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 High Side / Low Side PWM 60 8 5 No
Si8239xISO-KIT 3500 Yes Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 High Side / Low Side PWM 60 12 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 6 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 8 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 12 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 6 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 8 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 12 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 6 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 8 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 Dual Driver VIA, VIB 60 12 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 High Side / Low Side PWM 60 6 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 High Side / Low Side PWM 60 8 5 No
Si8239xISO-KIT 3500 No Yes WB SOIC16 -40 125 6.5 24 2.5 5.5 4 High Side / Low Side PWM 60 12 5 No
Contact Sales Contact Sales
Close
Loading Results