Si4313 RF Receiver​

The ​EZRadio Si4313 RF receiver complements Silicon Labs' highly differentiated EZRadio transmitters.The Si4313 single-ended GFSK/FSK/OOK receiver features continuous frequency operation over 240–960 MHz and receive sensitivity of up to -118 dBm. The Si4313 also features a simplified SPI MCU interface for radio customization and enhanced performance.
The Si4313 RF receiver offers a simple, single-ended radio implementation over the 240–960 MHz frequency range. A receive sensitivity of up to –118 dBm allows for the creation of communication links with an extended range.
The Si4313 RF receiver offers excellent receiver performance in cost-sensitive radio applications. The Si4313 RF receiver provides designers with advanced features to enable low system power consumption by offloading a number of RF-related activities from the system MCU allowing for extended MCU sleep periods. Additional features, such as an automatic wake-up timer, 64-byte RX FIFO and a preamble detection circuit are available.​
 
 

Features

  • Frequency range: 240–960 MHz
  • Sensitivity: –118 dBm
  • Low power consumption
  • Data rate: 0.2 to 128 kbps
  • FSK, GFSK, and OOK modulation schemes
  • Power supply: 1.8 to 3.6 V
  • Ultra low power shutdown mode
 
 

Applications

Development Kits

Design Tools

Expand AllCollapse All

Software (2)

DescriptionVersionUpdatedSize
RF Range Calculator
8.48/22/201264 kB
Wireless Development Suite
3.2.11.012/16/201632201 kB

Schematics/Layout (4)

Example Code (2)

DescriptionVersionUpdatedSize
AN463 Deglitch Reference Code
0.212/14/201028 kB
RKE Demo for Si4311, 12 & 13.
1.2r/B10/18/2010316 kB
Product Matrix
Zoom
Part NumberDescriptionOutput Power 868 MHzOutput Power 434 MHzSupply VoltagePackage TypeFSKOOKSensitivityFrequency BandsDatasheet
Si4313
Buy
Sample
RX1.8 - 3.6 VQFN20256 kbps40 kbps-118/-107 dBm315 MHz; 434 MHz; 868 MHz; 915 MHz
    ​​​
    The Si4313 RF receiver offers a simple, single-ended radio implementation over the 240–960 MHz frequency range. A receive sensitivity of up to –118 dBm enables the creation of communication links with an extended range. The Si4313 RF receiver offers excellent receiver performance in cost-sensitive radio applications. The Si4313 RF receiver provides designers with advanced features to enable low system power consumption by offloading a number of RF-related activities from the system MCU allowing for extended MCU sleep periods.
    Additional features, such as an automatic wake-up timer, 64-byte RX FIFO and a preamble detection circuit, are available.
    The Si4313 digital receive architecture features an ADC and DSP-based modem that performs the radio demodulation and filtering for increased performance. The high integration of the Si4313 RF receiver reduces the external BOM to two antenna matching components, a crystal and a bypass capacitor while removing the requirement for expensive RF SAW and IF ceramic filters.
    The Si4313 RF receiver is designed to work with a microcontroller, crystal, and a few passives to create a very low-cost system. Voltage regulators are integrated on-chip, which allows a wide range of operating supply voltage conditions from +1.8 to +3.6 V.
    A standard 4-pin SPI bus is used to communicate with the microcontroller. Three configurable general-purpose I/Os are also available. Minimal antenna matching is required allowing the use of a single ac coupling capacitor, which simplifies the system design and lowers the solution cost.

    Overview

    Product Matrix

    Documentation

    Tools

    Education

    Technology

    More Info