EFR32MG1P632F256GM32 Zigbee and Thread Multiprotocol

EFR32MG1 Series 1 SoC

The EFR32MG1P632F256GM32 includes a 40 MHz ARM Cortex-M4 microcontroller with 256 Flash, 32 RAM and a rich peripheral set in a QFN32 package. With 16.5 dBm maximum output power and receive sensitivity of -99 dBm (250 kbps O-QPSK DSSS) the device provides an excellent link budget for greater range and reliable RF communications.  Built with low-power Gecko technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes the EFR32MG1P632F256GM32 reduces overall power consumption and maximizes battery life. The EFR32MG1P632F256GM32 includes wireless networking stacks for Zigbee,  Thread, and Bluetooth low energy. The device also includes support for proprietary wireless protocol development.

View Datasheet for all specifications View Datasheet for all specifications View Datasheet for all specifications
Specifications Summary

MCU Core: ARM Cortex-M4

Core Frequency (MHz): 40

TX Power (dBm):

Flash (kB): 256

RAM (kB): 32

Package Type: QFN32

Zigbee Capable: Yes

Thread Capable: Yes

Bluetooth Low Energy Capable: Yes

2.4 GHz Capable: Yes

Sub-GHz Capable: No

Receive Sensitivity: -99 dBm (250 kbps O-QPSK DSSS)

AES-128: Yes

AES-256: Yes

ECC: Yes

SHA-1: Yes

SHA-2: Yes

RSA-2048: No

I²C: 1

I²S: 1

SPI: 1

UART: 2

USART: 1

Dig I/O Pins: 16


Contact Sales
Close
Loading Results