End Of Life: The End of Life (EOL) and Last Time Buy (LTB) has been announced for this part.
Si7217-01-IV

Si7217-01-IV

Magnetic Analog/SENT/PWM Output Sensors

The Si7217-01-IV Magnetic Sensor with Analog is designed to simplify position sensing. The high linearity and low noise of this device make it suitable for many applications and can allow you to reduce the size of magnetics and improve performance with existing designs.

This device contains a special disable mode that allows you to put the part in a sleep mode where it consumes 50nA

 

Key Specs

 
Output Type
Analog
Output Configuration
Increasing Voltage
Full Scale Field Strength (mT)
20
Sample Rate (Hz)
7000
Temperature Compensation
No
Averaging
16
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
BIST
No
Disable Pin
Yes
Output Type
Analog
Output Configuration
Increasing Voltage
Full Scale Field Strength (mT)
20
Sample Rate (Hz)
7000
Temperature Compensation
No
Averaging
16
Temperature Range Min (°C)
-40
Temperature Range Max (°C)
125
BIST
No
Disable Pin
Yes
si721x-bd.png

Quality Assurance, Environmental and Packaging Information

The Si7217-01-IV is now End of Life with a last time buy date in March 2027. Please place any final orders before this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close