Energy Profiler
The Simplicity Energy Profiler is a tool that visualizes energy consumption of devices and systems. It provides real-time current consumption data correlated with the program counter, enabling advanced energy software monitoring. The tool helps developers optimize power performance in embedded systems, especially crucial for battery-operated devices. It supports analysis of individual devices, multiple devices on one target system, or networks of interacting wireless devices.
- Overview
Overview
Key Features
Visualize the current consumption of your target system in real-time
Ability to capture data simultaneously from multiple targets
Save the energy trace for later analysis
Correlate energy with the code running on your device
Correlate with the radio TX/RX activity through PTI (Packet Trace Interface)
- Getting Started
Getting Started
Step 1: Download and Install Simplicity Studio 6
The Energy Profiler tool can be installed using the Simplicity Studio 6 installer.
- Tech Docs
Tech Docs
Documentation
Access the latest guides and technical documentation below. Look for documentation specific to your tool.
- Community & Support
Community & Support
Join the Community & Get Support
Post questions or browse discussions on the Silicon Labs Community. Check out developer blogs, application notes, and training videos.