Bluetooth Workshop
-
5:09
-
19:41
-
6:58
-
21:39
This material is 3 of 4 in the Bluetooth 184 - Workshop (SSv5): Develop Power Optimized BLE Design Featuring PRS, ADC, and LDMA.
This Bluetooth workshop provides hands-on training and teaches users how to use Peripheral Reflex System to optimize power of an ADC design. The project uses Simplicity Studio v5 and the BG22 Bluetooth SoC Explorer Kit. It shows how the PRS can be configured to have ADC samples stored in Memory without waking the core..
This Bluetooth workshop provides hands-on training and teaches users how to use Peripheral Reflex System to optimize power of an ADC design. The project uses Simplicity Studio v5 and the BG22 Bluetooth SoC Explorer Kit. It shows how the PRS can be configured to have ADC samples stored in Memory without waking the core..
Overview
This is the 3rd part of the training to introduce how to use PRS with and ADC and LDMA for low energy Bluetooth designs. This video captures a demonstration of how the project interacts with the mobile app Simplicity Connect. It also shows the power savings using the energyProfiler.
*video may depict the Thunderboard BG22, but the BG22 Bluetooth SoC Explorer Kit is the recommended replacement kit.
Language Choice:
Prerequisites:
BG22 Getting Started Workshop (Complete Lab 1)
Lab Procedure:
Develop a Power-Optimized BLE Design Featuring PRS, ADC, and LDMA
Hardware Required:
BG22 Bluetooth SoC Explorer Kit
(BG22-EK4108A)