IEEE 1588 Modules

Our IEEE 1588 modules provide a highly integrated hardware and software solution for applications requiring IEEE 1588-2008 and Synchronous Ethernet (SyncE) phase and frequency synchronization. The modules support PTP master, slave, boundary and gateway clock operation in a turnkey standards-compliant solution, making it easy to incorporate IEEE 1588 into a design. Our IEEE 1588 software features leading-edge algorithms that minimize the impact of packet delay variation on network synchronization.

Temperature range
-40 to +85 °C
Package type
LGA144; LGA84

IEEE 1588 Module Common Specs

  • IEEE 1588-2008 PTP master/slave clock (M64, M68, and M88) or boundary clock (M68 and M88)
  • Supports ToD & 1PPS inputs from GPS reciever
  • One-step and two-step clock
  • Internetworking with both peer-to-peer and end-to-end transparent clocks
  • Multicast and unicast operation
  • Layer 2 (Ethernet) or Layer 3 (UDP/IP) operation
  • Low power, small form factor
  • Telecom, power and default profiles
  • Fully transparent, low latency, pass through traffic
  • Industry leading algorithms for G.8261 test suite
Find the Right IEEE 1588 Module Select Columns
Select Columns
Part Number Master Capacity (slaves) Boundary Clock Operation PDH/SDH Support Synchronous Ethernet/1588 Copper Ethernet Interface(s) RGMII Ethernet Interface(s) Operating Temperature (°C) Oscillator Type Package Type Package Size (mm)
8 1 1 -40 85 External VCTCXO/VCOCXO LGA84 29.2x29.2x2.8
8 1 1 -40 85 External VCTCXO/VCOCXO LGA84 29.2x29.2x2.8
128 0 2 -40 85 External TCXO/OCXO LGA144 29.2x29.2
256 0 2 -40 85 External TCXO/OCXO LGA144 29.2x29.2
32 0 2 -40 85 External TCXO/OCXO LGA144 29.2x29.2

Sort A -> Z
Sort Z -> A

Filter by values...

Contact Sales
Close
Loading Results
Close