BGM220SC22HNA

BGM220SC22HNA

EFR32BG22 Based Modules (Series 2)

BGM220SC22HNA EFR32BG22 Series 2 wireless modules include a 76.8 ARM Cortex-M33 core, providing plenty of processing capability, while integrated security features provide fast encryption, secure boot loading and a debug access control. Certified worldwide and supported by robust, industry-proven software and advanced development tools, BGM220SC22HNA is a complete solution to quickly add Bluetooth connectivity to any IoT design. This module includes 512 kB of flash, 32 kB of RAM, and is available in a 6.0x6.0x1.1, SIP package. With up to 6 dBm maximum power output and an excellent receive sensitivity of -98.6 dBm, the BGM220SC22HNA provides a robust RF link for reliable communications and industry-leading energy efficiency for Bluetooth LE data transfer, location services, and Bluetooth mesh low power node applications. The BGM220SC22HNA module uses Simplicity Studio 5 integrated development environment (IDE), further simplifying wireless development with kits, SDKs, and mobile app.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
Flash (kB)
512
RAM (kB)
32
RX Sensitivity
-98.6
Bluetooth 5 LE Long Range
Yes
Bluetooth Mesh
Yes
Bluetooth 2M PHY
Yes
Package Size (mm)
6.0x6.0x1.1
Package Type
SIP
Dig I/O Pins
25
Bluetooth 5.2
Yes
Antenna
Built-in and RF Pin
RF Shield
Yes
Temperature Min (ºC)
-40
Temperature Max (ºC)
105
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
Flash (kB)
512
RAM (kB)
32
RX Sensitivity
-98.6
Bluetooth 5 LE Long Range
Yes
Bluetooth Mesh
Yes
Bluetooth 2M PHY
Yes
Package Size (mm)
6.0x6.0x1.1
Package Type
SIP
Dig I/O Pins
25
Bluetooth 5.2
Yes
Antenna
Built-in and RF Pin
RF Shield
Yes
Temperature Min (ºC)
-40
Temperature Max (ºC)
105

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the BGM220SC22HNA until at least March 2030. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close