EFR32FG12P231F1024GM68

EFR32FG12P231F1024GM68

Sub-GHz and 2.4 GHz

EFR32FG12P231F1024GM68 EFR32FG12 Series 1 wireless SoCs are targeted at proprietary wireless applications for secure, connected, wireless devices. The device includes an ARM Cortex-M4 based microcontroller (MCU) and provides a maximum output power of 20 dBm. With a receive sensitivity of -126.2 (600 bps GFSK 915 MHz) dBm (2.4 kbps, 2 GFSK 0.1% BER), the EFR32FG12P231F1024GM68 supports a full DSP instruction set and floating-point unit to speed computation. Built with low-power Gecko technology which includes innovative low-energy techniques, fast wake-up times and energy saving modes the EFR32FG12P231F1024GM68 is ideal for energy-sensitive applications. In addition, this device includes 1024 kB Flash, 128 kB RAM, 46 GPIO Pins, 9 x 16-bit timers and multiple communication interfaces.

 
Loading..

Find Similar Models

Flash (kB)

RAM (kB)

Key Specs

 
Flash
1024
RAM
128
Communications
2
Output Power Min (dBm)
-30
Output Power Max (dBm)
20
Proprietary 2.4 GHz
No
Proprietary Sub-GHz
Yes
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
46
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
9
Temperature Min ºC
-40
Temperature Max ºC
85
Package Type
QFN68
Package Size (mm)
8x8
Flash
1024
RAM
128
Communications
2
Output Power Min (dBm)
-30
Output Power Max (dBm)
20
Proprietary 2.4 GHz
No
Proprietary Sub-GHz
Yes
Multiprotocol
No
Cryptography
Yes
Dig I/O Pins
46
ADC-1
12-bit, SAR, 1 Msps
Timers (16-bit)
9
Temperature Min ºC
-40
Temperature Max ºC
85
Package Type
QFN68
Package Size (mm)
8x8
EFR32FG Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32FG12P231F1024GM68 until at least September 2033. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close