EFR32FG23A011F512GM40

EFR32FG23A011F512GM40

EFR32FG23 Series 2 SoCs

EFR32FG23A011F512GM40 EFR32FG23 Series 2 wireless SoCs include a 78 MHz ARM Cortex-M33 core, providing plenty of processing capability, while a dedicated security core provides fast encryption, secure boot loading and a debug access control. This device includes 512 kB of flash, 64 kB of RAM and is available in a QFN40 package. With up to 14 dBm maximum power output and an excellent receive sensitivity of -125.8 (4.8 kbps OQPSK @ 915 MHz) dBm, the EFR32FG23A011F512GM40 provides a robust RF link for reliable communications for sub-GHz proprietary applications. EFR32FG23A011F512GM40 devices use the same tools as EFR32FG23 Series 2, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer. The EFR32FG23 family is the first Sub-GHz radio to achieve a PSA Level 3 certification and SESIP Level 3 certification.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
TX Power (dBm)
14
Flash (kB)
512
RAM (kB)
64
Bluetooth 5 - 2M PHY
No
Bluetooth 5 - LE Long Range
No
Sub-GHz Capable
Yes
Package Type
QFN40
Dig I/O Pins
22
Secure Vault
Mid
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
78
TX Power (dBm)
14
Flash (kB)
512
RAM (kB)
64
Bluetooth 5 - 2M PHY
No
Bluetooth 5 - LE Long Range
No
Sub-GHz Capable
Yes
Package Type
QFN40
Dig I/O Pins
22
Secure Vault
Mid
fg23-zg23-block-diagram.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32FG23A011F512GM40 until at least December 2035. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close