EZR32HG320 Common Specs
MCU Features
- ARM Cortex-M0+ CPU platform
- Up to 25 MHz
- 64/32 kB Flash w/8 kB RAM
- Hardware AES with 128-bit keys
- Flexible Energy Management System
- 20 nA @ 3 V Shutoff Mode
- 0.6 μA @ 3 V Stop Mode
- 127 μA/MHz @ 3 V Run Mode
- Timers/Counters
- 3× Timer/Counter
- 3×3 Compare/Capture/PWM channels
- Real-Time Counter
- 16/8-bit Pulse Counter
- Watchdog Timer
- Communication interfaces
- 1× USART (UART/SPI)
- 1× Low Energy UART
- 1× I²C Interface with SMBus support
- USB (HG320 parts only)
- Ultra low power precision analog peripherals
- 12-bit 1 Msamples/s ADC
- On-chip temperature sensor
- Current Digital to Analog Converter
- Up to 27 General Purpose I/O pins
System Features
- Power-on Reset and Brown-Out Detector
- Debug Interface
- Temperature range -40 to 85 °C
- Single power supply 1.98 to 3.8 V
- QFN48 package
RF Features
- Frequency Range
- 142-1050 MHz
- Modulation
- (G)FSK, 4(G)FSK, (G)MSK, OOK
- Receive sensitivity up to -133 dBm
- Up to +20 dBm max output power
- Low active power consumption
- 10/13 mA RX
- 18 mA TX at +10 dBm
- 6 mA @ 1.2 kbps (Preamble Sense)
- Data rate = 100 bps to 1 Mbps
- Excellent selectivity performance
- 69 dB adjacent channel
- 79 dB blocking at 1 MHz
- Antenna diversity and T/R switch control
- Highly configurable packet handler
- TX and RX 64 byte FIFOs
- Automatic frequency control (AFC)
- Automatic gain control (AGC)
- IEEE 802.15.4g compliant
Find the Right EZR32HG320 Device Select Columns
| Part Number | Timers (16-bit) | Internal Osc. | ADC 1 | DAC | Temp Sensor | VREF | Comparators | +11/+20 dBm TX Current (mA) | +13 dBm TX Current (mA) | Frequency Range (MHz) | FSK/GFSK (kbps) | OOK (kbps) | Output Power (dBm) | RX Current (mA) | Package Type | Package Size (mm) | AEC-Q100 | Cap Sense | Flash | Dig I/O Pins | MHz | RAM | Communications | 2/4.8 Sensitivity (dBm) |
|---|
Sort A -> Z
Sort Z -> A
Filter by values...