EFR32ZG23A010F512GM48

EFR32ZG23A010F512GM48

EFR32ZG23 Series 2 SoCs

EFR32ZG23A010F512GM48, EFR32ZG23 Series 2 wireless SoC includes a 80 MHz ARM Cortex-M33 core, providing plenty of processing capability while an integrated security subsystem provides leading security features that greatly reduce the risk of IoT security breaches and compromised intellectual property. EFR32ZG23A010F512GM48 includes SecureVault, 512 kB Flash, 64 kB RAM and is available in a QFN48 package. With up to + 14 dBm, maximum power output and excellent receive sensitivity of -125 dBm (4.8 kbps O-QPSK),  EFR32ZG23A010F512GM48, provides a robust RF link for reliable communications for a wide range of Sub-GHz IoT applications. EFR32ZG23A010F512GM48 uses Simplicity Studio 5 development tools, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.

 

Key Specs

 
Flash
512
RAM
64
Z-Wave Long Range
Yes
Sensitivity (dBm)
-108.1
Package Type
QFN48
Secure Vault
Mid
Flash
512
RAM
64
Z-Wave Long Range
Yes
Sensitivity (dBm)
-108.1
Package Type
QFN48
Secure Vault
Mid
fg23-zg23-block-diagram.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32ZG23A010F512GM48 until at least December 2035. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close