Not Recommended for New Designs: This part is Not Recommended for New Designs (NRND). For newer designs, we recommend you use:
EFR32MG12P433F1024GL125

EFR32MG12P433F1024GL125

Zigbee and Thread EFR32MG12 SoCs (Series 1)

The EFR32MG12P433F1024GL125 includes a 40 MHz ARM Cortex-M4 microcontroller with 1024 Flash, 256 RAM and a rich peripheral set in a BGA125 package. With 19 dBm maximum output power and receive sensitivity of -102.7 (250 kbps O-QPSK DSSS), the device provides an excellent link budget for greater range and reliable RF communications. Built with low-power Gecko technology, which includes innovative low energy techniques, fast wake-up times and energy saving modes the EFR32MG12P433F1024GL125 reduces overall power consumption and maximizes battery life. The EFR32MG12P433F1024GL125 includes wireless networking stacks for Zigbee,  Thread, and Bluetooth low energy. The device also includes support for proprietary wireless protocol development.

 
Loading..

Find Similar Models

Temperature Range Max (°C)

I2S

UART

Key Specs

 
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
Flash (kB)
1024
RAM (kB)
256
Receive Sensitivity
-102.7 (250 kbps O-QPSK DSSS)
Max Output Power
19
GPIO
65
Temperature (Min)
-40
Temperature (Max)
85
Package Type
BGA125
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
Yes
MCU Core
ARM Cortex-M4
Core Frequency (MHz)
40
Flash (kB)
1024
RAM (kB)
256
Receive Sensitivity
-102.7 (250 kbps O-QPSK DSSS)
Max Output Power
19
GPIO
65
Temperature (Min)
-40
Temperature (Max)
85
Package Type
BGA125
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth Low Energy Capable
Yes
2.4 GHz Capable
Yes
Sub-GHz Capable
Yes
EFR32xG12 Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32MG12P433F1024GL125 until at least March 2029. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close