MGM13S02F512GA

MGM13S02F512GA

Ultra-Small System-In-Package for 802.15.4 Mesh and Multiprotocol Connectivity

The MGM13S02F512GA is a SIP module for Zigbee, Thread, Bluetooth 5.0 LE and dynamic multiprotocol (Zigbee + Bluetooth) connectivity built around the EFR32MG13 SoC. It delivers robust RF performance, low energy consumption, regulatory compliance certifications, a wide selection of MCU peripherals, and a simplified development experience, all in a small 6.5×6.5×1.4 mm package. Minimizing the engineering efforts and development costs associated with adding 802.15.4 Mesh or multiprotocol connectivity to any design, the MGM13S02F512GA helps accelerate the time-to-market of products for end applications like IoT multiprotocol end-node devices and gateways, connected home, lighting, metering, building automation and security, and others.
 

Key Specs

 
MCU Core
ARM Cortex-M4
Flash (kB)
512
RAM (kB)
64
Radio
2.4 GHz
Min Output Power
-30
Max Output Power
10
Package Size
6.5×6.5×1.4
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth 5 Capable
Yes
Dynamic Multiprotocol
Yes
MCU Core
ARM Cortex-M4
Flash (kB)
512
RAM (kB)
64
Radio
2.4 GHz
Min Output Power
-30
Max Output Power
10
Package Size
6.5×6.5×1.4
Zigbee Capable
Yes
Thread Capable
Yes
Bluetooth 5 Capable
Yes
Dynamic Multiprotocol
Yes
MGM13 Module Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the MGM13S02F512GA until at least December 2027. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close