EFR32MG22E224F512IM32

EFR32MG22E224F512IM32

EFR32MG22 Series 2 wireless SoC, EFR32MG22E224F512IM32 is designed with a strong focus on energy efficiency. It includes a 76.8 MHz ARM Cortex-M33 core, providing plenty of processing capability, while integrated security features provide fast encryption. This device includes 512 kB of flash, 32 kB of RAM and is available in a QFN32 package. With up to 6 dBm maximum power output and an excellent receive sensitivity of -102.1 (250 kbit/s OQPSK) dBm, the EFR32MG22E224F512IM32 provides a robust RF link for reliable communications and industry-leading energy efficiency for ultra-low-power Zigbee end nodes including Green Power applications. EFR32MG22E224F512IM32 devices use the same tools as EFR32MG Series 1, providing easy migration and fast time-to-market with development kits, SDKs, mobile apps and our patented network analyzer.
 
Loading..

Find Similar Models

Package Type

Temperature Range Max (°C)

Dig I/O Pins

Ambient Power

AEC-Q100

Key Specs

 
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
TX Power (mA)
6
Flash (kB)
512
RAM (kB)
32
RX Sensitivity
-102.1 (250 kbit/s OQPSK)
Bluetooth Low Energy Capable
Yes
Thread Capable
No
Temperature Min
-40
Temperature Max
125
Package Type
QFN32
Dig I/O Pins
18
RX Current
3.9
TX Current
4.1
Temperature Sensor
Yes
MCU Core
ARM Cortex-M33
Core Frequency (MHz)
76.8
TX Power (mA)
6
Flash (kB)
512
RAM (kB)
32
RX Sensitivity
-102.1 (250 kbit/s OQPSK)
Bluetooth Low Energy Capable
Yes
Thread Capable
No
Temperature Min
-40
Temperature Max
125
Package Type
QFN32
Dig I/O Pins
18
RX Current
3.9
TX Current
4.1
Temperature Sensor
Yes
xg22e-block-diagram.jpg

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32MG22E224F512IM32 until at least June 2034. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close