EFR32MG29B230F1024CM40

EFR32MG29B230F1024CM40

The EFR32MG29B230F1024CM40 is an ideal solution for tiny, low-power devices that benefit from advanced security and high memory like portable and wearable medical devices, asset tracking tags, and battery powered sensors. With key features like high-capacity RAM and Flash memory, high-performance RF, a compact QFN package, DCDC Boost, coulomb counter, and Secure Vault™ High, it allows device makers to add high-performance and secure ultra-low-power Bluetooth LE on extremely compact wireless devices. The large memory of up to 1 MB of Flash and 256 kB of RAM, and 25 GPIO provides maximum resources for software, designs, protocols, and peripherals while leaving room for growth.

 

Key Specs

 
MCU Core
ARM Cortex-M33
Flash (kB)
1024
RAM (kB)
256
Core Frequency (MHz)
76.8
DCDC
Boost
Package Type
QFN40
Secure Vault™
High
GPIO
25
Max Output Power
6
Zigbee Capable
Yes
Thread Capable
No
Bluetooth mesh
No
2.4 GHz Capable
Yes
Bluetooth 5 - 2M PHY
Yes
Sub-GHz Capable
No
MCU Core
ARM Cortex-M33
Flash (kB)
1024
RAM (kB)
256
Core Frequency (MHz)
76.8
DCDC
Boost
Package Type
QFN40
Secure Vault™
High
GPIO
25
Max Output Power
6
Zigbee Capable
Yes
Thread Capable
No
Bluetooth mesh
No
2.4 GHz Capable
Yes
Bluetooth 5 - 2M PHY
Yes
Sub-GHz Capable
No

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to continue full production of the EFR32MG29B230F1024CM40 until at least July 2035. An EOL could be published after this date.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

longevity-commitment.png

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close