xG29-PK6034A
MSRP $182.00
MSRP $182.00
OVERVIEW
Kit Contents
- 1x BRD4002x Wireless Pro Kit Mainboard
- 1x BRD4412A EFR32xG9 Wireless 2.4 GHz +8 dBm DCDC Buck Radio Board
Kit Features
- Supports EFR32xG29 2.4 GHz Wireless +8 dBm DCDC Buck Radio Board
- Radio board supports a PCB trace antenna and U.FL connector for conducted RF measurements or external antenna connection
- Advanced Energy Monitor (AEM)
- Virtual COM port
- SEGGER J-Link on-board debugger
- On-board Logic Analyzer
- External device debugging
- Debug connectivity over Ethernet and USB
- Ultra-low power 128 x 128 pixel Memory LCDTFT Display
- User LEDs / pushbuttons, Temperature/Humidity sensor, joystick
- 20-pin EXP header
- Breakout pads for Wireless SoC I/O
- Packet Trace Interface (PTI)
- CR2032 coin cell battery support
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 6
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE BOARDS
Radio Boards
Select Columns
| Radio Boards | Included Device | Flash | RAM | Output Power (dBm) | BLE | Bluetooth Mesh | Zigbee | Thread | Sub-GHz | 2.4 GHz |
|---|---|---|---|---|---|---|---|---|---|---|
| 1024 | 256 | 8 |
Sort A -> Z
Sort Z -> A
Filter by values...
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.