Peripheral Reflex System (PRS) in Silicon Labs MCUs

Unlock the Power of Silicon Labs Peripheral Reflex System (PRS): Smarter, Faster, and More Efficient Embedded Designs

07/03/2025 | Jayant Jyoti | 2 Min Read

When you think of making your embedded system faster or more power-efficient, you probably picture faster CPUs or smarter sleep modes. But what if I tell you there’s a hidden hero inside Silicon Labs MCUs that can make your designs way smarter without waking up the CPU at all?

Meet the Peripheral Reflex System (PRS) -- a silent game-changer for low-power, high-efficiency embedded systems.


What is the Peripheral Reflex System or PRS?

Imagine if the peripherals in your MCU could talk to each other directly — without bothering the CPU. That’s exactly what the PRS does.

It’s a hardware routing network inside Silicon Labs devices that allow different peripherals (like timers, ADCs, I/Os, comparators) to communicate directly. Instead of setting up tons of interrupts and waking up the CPU every time something changes, peripherals can autonomously trigger each other based on internal events.

In short: Event → Reaction. No CPU involvement.


Why Does the PRS Matter?

Here’s the magic:

  • Lower Power Consumption: If the CPU doesn’t wake up, your system stays in deep sleep longer, saving serious energy.
  • Faster Response: Hardware-level event handling is way quicker than software-managed interrupts.
  • Simpler Software: Fewer interrupts and less real-time juggling means simpler, cleaner firmware.
  • Real-Time Autonomy: Perfect for ultra-low-latency applications like touch sensing, motor control, and real-time monitoring.


Real-World Examples of PRS in Action

Here’s where PRS shines:

  • Touch Buttons: A capacitive touch event directly triggers an LED toggle without CPU wake-up.
  • Sensor Monitoring: An analog comparator senses a threshold crossing and automatically starts an ADC conversion.
  • Motor Control: A timer overflow event can immediately update a PWM output for precise motor control without jitter.

Each case saves milliseconds — and sometimes those milliseconds are the difference between a responsive product and a sluggish one.


How Does the Peripheral Reflex System Work?

The PRS is like a smart event switchboard:

  • Producers: Any peripheral that generates events — timers, ADCs, GPIOs, comparators, etc.
  • Consumers: Any peripheral that acts on events — usually timers, DMA controllers, output pins, and more.
  • Channels: The communication lines between producers and consumers.

You configure the PRS channels via registers or APIs — defining who talks to whom, and what kind of event triggers what kind of response.

And it’s flexible: you can filter events, combine them (AND/OR logic), or even cascade multiple triggers for complex workflows — all without waking the CPU.


PRS is the Secret Weapon for Low-Power IoT

When you are designing IoT devices, every microamp matters.

The PRS helps by enabling peripherals to react intelligently without pulling the main core out of deep sleep.

Result? Extended battery life, faster system reaction, and smarter behavior — all at almost no additional software complexity.

Silicon Labs packed the PRS across our popular MCU families like EFM32, EFR32, and others.

In a world obsessed with bigger processors and smarter algorithms, sometimes the real magic is invisible — hiding inside the hardware.

The Peripheral Reflex System proves that letting your peripherals “talk behind your back” might just be the smartest move you make in your next project.

Next time you’re optimizing an embedded system, ask yourself:

“Am I letting my peripherals handle this?”

If not — it might be time to unleash the PRS.

Learn more about Peripheral Reflex System (PRS)

Learn more about Peripheral Reflex System (PRS)

Jayant Jyoti
Jayant Jyoti
Senior Product Marketing Manager
Close
Loading Results
Close