EFP01 Energy Friendly PMIC

The EFP01 Energy Friendly Power Management IC (PMIC) is an extremely flexible, highly-efficient, multi-output power management IC, providing complete system power and primary cell battery Coulomb counting for EFM32 and EFR32 devices. These devices operate over a wide input voltage range (0.8 to 5.5 V) with quiescent current as low as 150 nA. EFP01 provides three voltage output rails and four supply outputs – 1x buck/boost converter, 1x buck-only DC-DC converter + LDO, 1x LDO and 1x switched – delivering up to 94% efficiency.

Supports Single alkaline, dual alkaline, single lithium and USB
Ideal for ultra-low-power battery-powered IoT devices

EFP01 PMIC Common Specs

Voltage Output A (VOA)

  • Output Voltage: 1.7 V to 5.2 V
  • DC-DC A can be configured in Buck/Boost, Buck-only, or Boost-only
  • DC-DC A output be combined with the VOC linear regulator for more efficient regulation as the input voltage approaches the output voltage
  • Firmware-programmable switched output (VOA_SW) allows complete powerdown of high leakage external circuitry in low power modes

Voltage Output B (VOB)

  • Output Voltage:
    • 0.8 V to 3.3 V (EFP0109/EFP0111)
    • 0.8 V to 1.255 V (EFP0104/EFP0108)
  • DC-DC B can be used only in Buck configuration
  • Dedicated internal linear regulator in parallel provides more efficient regulation as the input voltage approaches the output voltage

Voltage Output C (VOC)

  • Output Voltage: 1.7 V to 3.3 V
  • Linear regulator only
  • Can be used either to create an independent third output-supply or in conjunction with DC-DC A

Coulomb Counter

  • Lossless (i.e. no sense resistor) measurement of charge into the load

Communication & Control

  • Fully configurable I2C
  • Direct Mode supports fast transitions between energymodes
  • IRQ pin to notify host processor

Ultra-low Quiescent Current

  • 150 nA with no outputs enabled
  • 300 nA with a single output enabled
  • +125 nA for each additional output enabled

Safety

  • Programmable inrush current
  • Short-circuit tolerant outputs
  • Under-voltage lock-out (UVLO) circuitry holds device in lowest power reset state when VDDB is below 1.2 V
  • Over-temperature monitoring and IRQ assertion

Wide Operating Range

  • 0.8 V to 5.5 V input power supply
  • -40 to 100 °C junction temperature

Package

  • QFN20 3x3 mm 

Status

Find the Right EFP01 Device Select Columns

Select Columns
Part Number Vdd Range (V) Output Voltage Range (V) DCDC A Configuration Number of Output Voltage Rails Lowest Quiescent Current (nA) Coulomb Counting I2C Dig I/O Pins DCDC B Output Voltage Range (V) Temperature Range ºC Package Type Package Size (mm)
1.8 5.5 1.7 3.3 Wired Buck 3 150 Yes 1 2 0.8 3.3 -40 85 QFN20 3x3 —
1.8 5.5 1.7 3.3 Wired Buck 3 150 Yes 1 2 0.8 1.26 -40 85 QFN20 3x3 —
1.8 5.5 1.7 3.3 Buck with LDO 2 150 Yes 1 2 0.8 3.3 -40 85 QFN20 3x3 —
1.8 5.5 1.7 3.3 Buck with LDO 2 150 Yes 1 2 0.8 1.26 -40 85 QFN20 3x3 —
1.8 5.5 1.7 3.3 Buck/Boost 3 150 Yes 1 2 0.8 3.3 -40 85 QFN20 3x3 —
0.8 5.5 1.7 3.3 Buck/Boost 3 150 Yes 1 2 0.8 1.26 -40 85 QFN20 3x3 —
0.8 1.8 1.7 3.3 Single-Cell Boost 3 150 Yes 1 2 0.8 1.26 -40 85 QFN20 3x3 —
1.8 3.6 1.7 3.3 Wired Boost 3 150 Yes 1 2 0.8 3.3 -40 85 QFN20 3x3 —
1.8 3.6 1.7 3.3 Wired Boost 3 150 Yes 1 2 0.8 1.26 -40 85 QFN20 3x3 —
1.5 5.5 1.7 5.2 Boost Bootstrap 3 150 Yes 1 2 0.8 3.3 -40 85 QFN20 3x3 —

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close