SDK Release Notes

Our newest embedded software platform, the Simplicity Software Development Kit (SDK), is designed specifically for our Series 2 and upcoming Series 3 devices. The Simplicity SDK is a significant advancement in IoT development, providing our customers with a cohesive development environment for wireless innovation. It enables wireless developers to utilize advanced features and capabilities with the most recent Silicon Labs IoT devices.

Meanwhile, our Gecko Software Development Kit (GSDK) will continue to be available for users of our Series 0 and Series 1 devices.  

The Gecko SDK will continue to support all Series 0 and 1 devices with no change to the long-term support, maintenance, quality, and responsiveness provided under our software policy.The new SDK will branch from Gecko SDK and begin to offer new features that help developers take advantage of the advanced capabilities of our Series 2 and 3 products.

This decision aligns with customer feedback, reflecting our commitment to elevate quality, ensure stability, and enhance performance for an exceptional user experience across our software SDKs.

Have a question about which Series you're using. Learn more using our Series Directory.

For information about our support and maintenance visit our SDK Release and Maintenance Policy page.



Simplicity SDK Release Notes



Gecko SDK Release Notes (4.5.0.0)

Latest Release - Q4/2025  (October 2025)

Gecko Platform Version 4.4.7.0

  • Peripherals
    • New API names introduced for low-level drivers (with compatibility layer for old names) 
  • Services
    • APIs for accessing value of tokens added to Token Manager 
  • CPC
    • NVM3 module, enabling Host access to Secondary device's non-volatile memory, released at production quality
    • CPC Primary, for use with MCU Hosts, released at Experimental quality
    • Numerous optimizations and performance improvements made 
  • Security
    • Mbed TLS upgraded (to version 3.5.0)
  • RAIL
    • Several new features added for EFR32xG25 devices, including a new component for selecting modulations supported by the software modem
    • Support added for several new PHYs, including Sidewalk PHYs on EFR32xG23 and EFR32xG28 
  • Other Components
    • Compilers upgraded (to GCC 12.2.1 and IAR 9.40.1) 
ReleaseDateRelease Notes
20252025/10Version 4.4.7.0 
2025/02Version 4.4.6.0 
2025/01Version 4.2.7.0 
2024 2024/10Version 4.4.5.0 
2024/08Version 4.4.4.0 
2024/07Version 4.2.6.0 
2024/05Version 4.4.3.0 
2024/04Version 4.4.2.0 
2024/03Version 4.3.3.0 
2024/02Version 4.4.1.0 
2024/01Version 4.2.5.0 


32-bit MCU Version 6.6.7.0

  • Added support for new OPNs
  • Upgrade compilers to GCC 12.2.1 and IAR 9.40.1 


Bluetooth Version 7.4.0.0

  • Bluetooth
    • New feature component bluetooth_feature_connection_analyzer provides the functionality to capture and analyze the RSSI of transmissions on a Bluetooth connection. 
  • Multiprotocol
    • Concurrent Listening support (RCP) – MG21 and MG24.
    • Concurrent Multiprotocol (CMP) Zigbee NCP + OpenThread RCP – production quality.
    • Dynamic Multiprotocol Bluetooth + Concurrent Multiprotocol (CMP) Zigbee and OpenThread support on SoC. 

 

ReleaseDateRelease Notes
20252025/10Version 7.4.0.0 
2025/02Version 7.3.0.0 
2025/01Version 5.2.0.0 
 20242024/10Version 7.2.0.0 
2024/08Version 7.1.2.0 
2024/07Version 5.1.4.1 
2024/05Version 7.1.1.0 
2024/04Version 7.1.0.0 
2024/03Version 6.3.0.0 
2024/02Version 7.0.1.0 
2024/01Version 5.1.4.0 


Bluetooth Location Services Version 7.4.0.0

  • Underlying code changes only 
ReleaseDateRelease Notes
20252025/10Version 7.4.0.0 
2025/02Version 7.3.0.0 
2025/01Version 5.2.0.0 
 20242024/10Version 7.2.0.0 
2024/08Version 7.1.2.0 
2024/07Version 5.1.4.1 
2024/05Version 7.1.1.0 
2024/04Version 7.1.0.0 
2024/03Version 6.3.0.0 
2024/02Version 7.0.1.0 
2024/01Version 5.1.4.0 


Bluetooth Mesh Version 6.1.5.0

  • Qualified implementation of Mesh 1.1
  • Added Network Lighting Control (NLC) profiles 
ReleaseDateRelease Notes
20252025/10Version 6.1.5.0 
2025/02Version 6.1.4.0 
 20242024/10Version 6.1.3.0 
2024/08Version 6.1.2.0 
2024/07Version 4.2.4.0 
2024/05Version 6.1.1.0 
2024/04Version 6.1.0.0 
2024/03Version 5.0.3.0 
2024/02Version 6.0.1.0 
2024/01Version 4.2.3.0 


Bluetooth Mesh ADK Version 6.0.7.0

  • Added support for Networked Lighting Control (NLC) profiles. Mobile Application can detect the presence of a NLC based device and automatically provision and configure it. 
ReleaseDateRelease Notes
20252025/10Version 6.0.7.0 
2025/02Version 6.0.6.0 
2025/01Version 4.2.5.0 
 20242024/10Version 6.0.5.0 
2024/08Version 6.0.4.0 
2024/07Version 4.2.4.0 
2024/05Version 6.0.3.0 
2024/04Version 6.0.2.0 
2024/03Version 5.0.3.0 
2024/02Version 6.0.1.0 
2024/01Version 4.2.3.0 


OpenThread Version 2.4.7.0

  • OpenThread
    • Thread 1.3.0 certification compliance with Thread Test Harness v59.0 for SoC and Host-RCP architectures
    • Thread 1.3.1 feature support - Experimental
    • Crash Handler support
    • TrustZone Evaluation support
    • MR21 support for OpenThread RCP – Production 
  • Multiprotocol
    • Concurrent Listening support (RCP) – MG21 and MG24
    • Concurrent Multiprotocol (CMP) Zigbee NCP + OpenThread RCP – production quality
    • Dynamic Multiprotocol Bluetooth + Concurrent Multiprotocol (CMP) Zigbee and OpenThread support on SoC  
ReleaseDateRelease Notes
20252025/10Version 2.4.7.0 
2025/02Version 2.4.6.0 
2025/01Version 2.2.7.0 
 20242024/10Version 2.4.5.0 
2024/08Version 2.4.4.0 
2024/07Version 2.2.6.0 
2024/05Version 2.4.3.0 
2024/04Version 2.4.2.0 
2024/03Version 2.3.3.0 
2024/02Version 2.4.1.0 
2024/01Version 2.2.5.0 


Proprietary Flex Version 3.7.7.0

  • Rail Apps and Libraries
    • Connect OFDM support for some applications
    • EFR32xG28 Proprietary 2.4 GHz 15.4 Standard PHY support
    • Added hardware support: MG24 QFN40, EFRBG22-E, EFR32xG28 Explorer Kit 
  • Connect Apps and Stack
  • SUN-FSK and SUN-OFDM support
  • Long message reception and transmission

 

 

 

ReleaseDateRelease Notes
20252025/10Version 3.7.7.0 
2025/02Version 3.7.6.0 
2025/01Version 3.5.7.0 
2024 2024/10Version 3.7.5.0 
2024/08Version 3.7.4.0 
2024/07Version 3.5.6.0 
2024/05Version 3.7.3.0 
2024/04Version 3.7.2.0 
2024/03Version 3.6.3.0 
2024/02Version 3.7.1.0 
2024/01Version 3.5.5.0 


USB Device Stack 1.2.4.0

  • Targeted quality improvements and bug fixes. 
ReleaseDateRelease Notes
20252025/10Version 1.2.4.0 
 20242024/08Version 1.2.3.0 
2024/05Version 1.2.2.0 
2024/04Version 1.2.1.0 


Wi-SUN Version 1.10.4.0

Wi-SUN Stack

  • Added support for LFN multicast reception
  • Added support for non-standard PHY configurations
  • Added support for blocking sockets 

Wi-SUN Applications

  • Wi-SUN – SoC Network Measurement improvements
  • Wi-SUN – SoC (CoAP) Meter and Wi-SUN – SoC (CoAP) Collector improvements 
ReleaseDateRelease Notes
20252025/02Version 1.10.4.0 
 20242024/10Version 1.10.3.0 
2024/08Version 1.10.2.0 
2024/05Version 1.10.1.0 
2024/04Version 1.10.0.0 
2024/03Version 1.7.2.0 
2024/01Version 1.9.0.0 


Zigbee EmberZNet Version 7.5.1.0

  • Zigbee
    •  Limited support of GCC LTO
    • Zigbee R23 compliance
    • Zigbee Smart Energy 1.4a compliance - production
    • Zigbee GP 1.1.2 compliance - Alpha
    • MG27 support - production
    • Improved support for Secure Vault parts
    • Sleepy support on NCP SPI (non-CPC) applications – Alpha 
  • Multiprotocol
    • Concurrent Listening support (RCP) – MG21 and MG24
    • Concurrent Multiprotocol (CMP) Zigbee NCP + OpenThread RCP – production
    • Dynamic Multiprotocol Bluetooth + Concurrent Multiprotocol (CMP) Zigbee and OpenThread support on SoC 
ReleaseDateRelease Notes
20252025/10Version 7.5.1.0 
2025/02Version 7.5.0.0 
2025/01Version 7.2.7.0 
20242024/10Version 7.4.5.0 
2024/08Version 7.4.4.0 
2024/07Version 7.2.6.0 
2024/05Version 7.4.3.0 
2024/04Version 7.4.2.0 
2024/03Version 7.3.3.0 
2024/02Version 7.4.1.0 
2024/01Version 7.2.5.0 


Z-Wave and Z-Wave Long Range 700/800 SDK 7.21.7.0

  • Deprecate 800 Series support in the release stream
  • Support zwave_ncp_zniffer on ZG14 devices
  • Various backport from newer versions
  • Recommended to move to the Simplicity SDK release stream for 800 Series. 
Close
Loading Results
Close