SLSDA001A

MSRP $9.99

Simplicity Debug Adapter Board

The Simplicity Debug Adapter Board plugs directly into the Debug Connector and the Simplicity Connector on a Wireless Starter Kit (WSTK) or a subset of Starter Kits (STK) and combines selected functionality from these two to a smaller footprint 10-pin connector which is more suitable for space constrained designs.

The ARM® Cortex® 10-pin Debug Connector follows the standard Cortex pin-put defined by ARM and allows the WSTKs and STKs to be used to debug hardware designs that use this connector.

*Note: Packet Trace is only available on the Wireless STK Mainboards. MCU Starter Kits do not support Packet Trace

MSRP $9.99

 

Simplicity Debug Adapter Board contents:

  • Simplicity Debug Adapter Board
  • 10-pin ribbon cable

10-pin Debug Interfaces:

  • Silicon Labs Mini Simplicity Connector
  • ARM Cortex 10-pin Debug Connector
  • Silicon Labs ISA3 Packet Trace

Advanced Debug Features:

  • SWD
  • JTAG
  • C2
  • ETM
  • AEM
  • PTI
  • VCOM
  • Virtual UART

Interface Capabilities and Features

Feature 20-pin Standard ARM Cortex Debug+ETM Connector 20-pin Simplicity Connector Simplicity Debug Adapter Board Interfaces (Standard or Tag-Connect 10-pin cable) Tag-Connect 6-pin Interface
Mini Simplicity Connector Cortex Debug Connector ISA3 Packet Trace Port Connector
SWD (serial wire debug)  X   X X X X
JTAG  X     X X  
C2 X     X    
ETM (embedded trace module) X          
AEM (advanced energy monitoring)    X X      
PTI (packet trace interface)    X X   X  
VCOM (virtual COM port)    X X      
Virtual UART  X   X X X X

Step 1: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Starter Kits

Kit Part Number Frequency Output Power Price (USD) Add to Cart
EFM32 Happy Gecko Starter Kit SLSTK3400A $99.99 EFM32 Low Energy USB Interface Happy Gecko Starter Kit
EFM32 Pearl Gecko Starter Kit SLSTK3401A $99.99 EFM32PG SLSTK3401A Starter Kit
EFR32 Blue Gecko Starter Kit SLWSTK6020B 2.4 GHz +10 dBm $149 EFR32 Blue Gecko Starter Kit
EFR32 Flex Gecko 2.4 GHz 915 MHz Starter Kit SLWSTK6060A 915 MHz +20 dBm $276 915 MHz EFR32 SLWSTK6060A Starter Kit
EFR32 Flex Gecko 2.4 GHz 868 MHz Starter Kit SLWSTK6061A 868 MHz +13 dBm $276 868 MHz EFR32 SLWSTK6061A Starter Kit
EFR32 Flex Gecko 2.4 GHz 490 MHz Starter Kit SLWSTK6062A 490 MHz +20 dBm $276 490 MHz EFR32 SLWSTK6062A Starter Kit
EFR32 Flex Gecko 2.4 GHz 434 MHz Starter Kit SLWSTK6063A 434 MHz +10 dBm $276 434 MHz EFR32 SLWSTK6063A Starter Kit
EFR32 Flex Gecko 2.4 GHz 169 MHz Starter Kit SLWSTK6065A 169 MHz +20 dBm $276 169 MHz EFR32 SLWSTK6065A Starter Kit
EZR32 Happy Gecko 915 MHz Starter Kit SLWSTK6242A 915 MHz + 20 dBm $299 915 MHz EZR32HG SLWSTK6242A Starter Kit
EZR32 Happy Gecko 868 MHz Starter Kit SLWSTK6240A 868 MHz + 16 dBm $299 868 MHz EZR32HG SLWSTK6201A Starter Kit
EZR32 Happy Gecko 490 MHz Starter Kit SLWSTK6243A 490 MHz + 20 dBm $299 490 MHz EZR32HG SLWSTK6243A Starter Kit
EZR32 Happy Gecko 434 MHz Starter Kit SLWSTK6241A 434 MHz + 10 dBm $299 434 MHz EZR32HG SLWSTK6241A Starter Kit
EZR32 Happy Gecko 169 MHz Starter Kit SLWSTK6244A 169 MHz + 20 dBm $299 169 MHz EZR32HG SLWSTK6244A Starter Kit

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close