xG24-DK2606A

MSRP $79.00

EFR32xG24 Channel Sounding Dev Kit

The Channel Sounding Dev Kit is designed to support the development and prototyping of products that use Channel Sounding for distance estimation over a Bluetooth LE connection. The Dev Kit provides a feature-packed, USB or coin cell powered development platform with a dual-antenna design, up to +10 dBm output power, as well as an accelerometer. When the kit is connected to a PC running Simplicity Studio, a Channel Sounding visualizer tool allows customers to effortlessly view distance measurements in real time. The small form factor of this board increases accuracy and improves spatial and multipath resolution which makes it ideal for size-constrained applications like key fobs and asset tags.

MSRP $79.00

 

Kit Contents

  • 1x BRD2606A EFR32xG24 Channel Sounding Dev Kit

Kit Features

  • Supports Channel Sounding RF reference design
  • Up to +10 dBm output power
  • 1536 kB Flash, 256 kB RAM
  • Secure Vault™ High
  • AI/ML Hardware Accelerator
  • Packet Trace Interface
  • Virtual COM port
  • J-Link on-board debugger supporting SWD
  • External device debugging
  • 1-to-2 RF switch
  • CR2032 coin cell battery support
  • 2 x U.FL connector
  • QWIIC and USB-C connector
  • Signal breakouts
  • Inertial sensor
  • User LEDs / push-buttons

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Develop Your Product

Please refer to the Channel Sounding Getting Started Guide to begin development.

Code Examples · 1

Third Party Boards

Boards
Description
SparkFunThe Qwiic® line of products has grown to include powerful development boards, helpful shields, a vast array of sensors, and much more.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close