xG24-PK6009A

MSRP $179.00

EFR32xG24 Pro Kit +10 dBm

The EFR32xG24 +10 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including Bluetooth Low Energy, Bluetooth mesh, Zigbee, Thread, and Matter. The Pro Kit includes a radio board that provides a complete reference design for the EFR32xG24 wireless SoC. The WPK main board contains an onboard J-Link debugger with a Packet Trace Interface and a Virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware through an expansion header. The xG24 Pro Kit provides all the necessary tools for developing high-volume, scalable 2.4 GHz wireless IoT solutions.

MSRP $179.00

 

Kit Contents

  • 1x BRD4002x Wireless Pro Kit Mainboard
  • 1x BRD4186C 2.4 GHz +10 dBm Radio Board

Kit Features

  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Ultra-low power 128 x 128 pixel LCD
  • User LEDs and pushbuttons
  • 20-pin EXP header
  • Breakout pads for Radio Board
  • CR2032 coin cell battery support
  • Based on EFR32MG24B310F1536IM48 2.4 GHz Wireless SoC
  • +10 dBm, 1536 kB Flash, 256 kB RAM, 6x6 QFN48
  • SecureVault™ High

Use this development tool to start developing Matter solutions.

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) BLE Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
1536 256 10
1536 256 19.5
1536 256 19.5

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close