xG24-RB4187C
MSRP $39.00
MSRP $39.00
xG24-RB4187C Radio Board
Select Columns
| Included Device | Flash | RAM | Output Power (dBm) | Secure Vault | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
|---|---|---|---|---|---|---|---|---|
| 1536 | 256 | 19.5 | High |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents
- 1 x BRD4187C EFR32xG24 2.4 GHz +20 dBm Radio Board
Kit Features
- Requires the WSTK main board
- Based on the EFR32MG24B220F1536IM48 2.4 GHz Wireless SoC
- +20 dBm, 1536 kB Flash, 256 kB RAM, 6 x 6 mm QFN48
- Integrated Antenna
- U.FL connector for RF measurements
TECH DOCS
SOFTWARE & TOOLS
COMPATIBLE KITS
Featured Kits
| Kit | Description |
|---|---|
| The EFR32xG24 +20 dBm Pro Kit is designed to support the development of wireless IoT devices based on the EFR32xG24 and support the development of 2.4 GHz wireless protocols including BLE, Bluetooth mesh, Zigbee, Thread and Matter. | |
| The wireless mainboard contains sensors and peripherals for easy demonstration of Silicon Labs wireless products. This provides the necessary tools for developing high-volume, battery-powered IoT products. |
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.