xG27-DK2602A

MSRP $75.00

EFR32xG27 Development Kit

The EFR32xG27 Dev Kit (xG27-DK2602A) is a compact, feature-packed development platform. It provides the fastest path to develop and prototype wireless IoT products. The development platform supports up to +8 dBm output power and includes support for the 16-bit ADC as well as other key features.

MSRP $75.00

 

Kit Contents

  • 1 x BRD2602A EFR32xG27 2.4 GHz +8 dBm development board

Kit Features

  • Based on EFR32BG27C140F768IM40 2.4 GHz Wireless SoC,+8 dBm, 768 kB Flash, 64 kB RAM, 5x5 QFN40
  • Integrated on-chip antenna
  • Secure Vault™ Mid
  • On-board sensors: temperature sensor, humidity sensor, 6-axis inertial sensor, 2 x digital microphones, ambient light sensor, hall effect sensor
  • User LED / pushbuttons
  • Qwiic Connector: For compatibility with Sparkfun's expansion hardware (sensors, camera, LCD, etc.)
  • USB Port: Board Power, Serial Communication
  • On-board Debugger: SWD, VCOM, and Packet Trace Interface (PTI)
  • Probe points for power measurements
  • CR2032 coin cell battery support 

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results