KG100S-PK6130A

MSRP $249.00

Pro Kit for Amazon Sidewalk

The Pro Kit for Amazon Sidewalk is designed to support the development of Wireless IoT based devices on Bluetooth and Sub-GHz wireless protocols for Amazon Sidewalk. The Wireless Pro Kit includes a KG100S radio board that provides a complete reference design to support Bluetooth, FSK, and CSS protocols used in Amazon Sidewalk. It also includes a BG24 radio board and FSK/CSS adapter board for customers who want a discrete design. The wireless pro kit mainboard contains an onboard J-Link debugger with a Packet Trace Interface and a Virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware through an expansion header. The Pro Kit for Amazon Sidewalk provides all the necessary tools for developing high-volume, scalable IoT applications. Get started with our step-by-step development journey.

MSRP $249.00

 

Kit Contents

  • 1x BRD4002A Wireless Pro Kit Mainboard
  • 1x KG100S-RB4332A Radio Board
  • 1x xG24-RB4187C Radio Board
  • 1x BRD8042A CSS/FSK Adapter Board (for SX1262MB2CAS Shield Board)
  • 1x 915 MHz Antenna
  • 1x Mini Simplicity Cable
  • 1x AA Battery Holder

Kit Features

  • Radio board based on KG100S module (BLE: +10 dBm, FSK/CSS: +22 dBm)
  • Radio board based on EFR32BG24 - +20 dBm
  • FSK / CSS Adapter Board
  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Low power 128 x 128 pixel Memory LCDTFT
  • User LEDs / pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Plug in Your Kit and Use Simplicity Studio to Install the desired SDKs

After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.

Webinar

Kickstart Your Amazon Sidewalk Development

Amazon Sidewalk is now open for developers! Join us for an exclusive session that will accelerate your IoT developer journey with Amazon Sidewalk.

Close
Loading Results
Close