Wi-SUN-PK6015A

MSRP $635.00

EFR32FG25 Wi-SUN 863-876 MHz +16 dBm Pro Kit

The EFR32FG25 Wi-SUN Pro Kit is designed to support the development of Wireless IoT devices based on the Sub-GHz Wi-SUN FAN. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 863-876 MHz. The WPK main board contains an onboard J-Link debugger with a Packet Trace Interface and a Virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware through an expansion header. The FG25 Pro Kit provides all the necessary tools for developing high-volume, scalable Sub-GHz wireless IoT applications.

MSRP $635.00

 

Kit Contents

  • 3x BRD4002x Wireless Pro Kit Mainboard
  • 3x FG25-RB4271A +16 dBm 868 MHz Radio Boards
  • 3x 868 MHz antenna
  • 1x BRD8016 Expansion Board
  • 1x 10-pin 1.27 mm IDC debug cable
  • 1x BRD8010A Debug Adapter board

Kit Features

  • +16 dBm radio board based on the FG25 QFN48 Wireless SoC
  • SMA connector
  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Low power 128 x 128 pixel Memory LCDTFT
  • User LEDs / pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close