FG25-PK6011A

MSRP $210.00

EFR32FG25 902-928 MHz +16 dBm Pro Kit

The EFR32FG25 Pro Kit is designed to support the development of Wireless IoT devices based on Sub-GHz wireless protocols for Proprietary, Connect, Wi-SUN, Sidewalk and WM-BUS. The Pro Kit includes a radio board that provides a complete reference design for the EFR32FG25 Wireless SoC, with the matching network for +16 dBm covering 902-928 MHz. The WPK main board contains an onboard J-Link debugger with a Packet Trace Interface and a Virtual COM port, enabling application development and debugging of the attached radio board as well as external hardware through an expansion header. The FG25 Pro Kit provides all the necessary tools for developing high-volume, scalable Sub-GHz wireless IoT applications.

MSRP $210.00

 

Kit Contents

  • 1x BRD4002x Wireless Pro Kit Mainboard
  • 1x BRD4270B EFR32FG25 902-928 MHz +16 dBm Radio Board
  • 1x 915 MHz Dipole Antenna

Kit Features

  • +16 dBm radio board based on the FG25 QFN48 Wireless SoC
  • SMA connector
  • Advanced Energy Monitor
  • Packet Trace Interface
  • Virtual COM port
  • SEGGER J-Link on-board debugger
  • External device debugging
  • Ethernet and USB connectivity
  • Low power 128 x 128 pixel Memory LCDTFT
  • User LEDs / pushbuttons
  • 20-pin 2.54 mm EXP header
  • Breakout pads for Wireless SoC I/O
  • CR2032 coin cell battery support

Step 1: Download and Install Simplicity Studio Version 6

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) Bluetooth 5 Bluetooth Mesh Zigbee Thread Proprietary Sub-GHz Proprietary 2.4 GHz
1920 512 16
1920 512 16

Sort A -> Z
Sort Z -> A

Filter by values...

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close